Page 143 - Demo
P. 143


                                    133ACTUAL SIZE___________________________________________________________________________ Part Number SelectionSee tableDeep offset cam, reversedShallow offset cam, reversedOffset cam, reversedSleeve5/8-24threadLIFTANDTURN13 (.50)19.5 (.77)32 (1.25) 42 (1.65)5 (.19) Compression79 (3.13)80 (3.16)Gasket34 (1.34)ShaftM8 thread LockwasherJam nutCam retaining clipLockwasherMounting nutHandleLong pinDoor thicknessMaximum 6 (.23)Gasket Frame for side latchingØ 16.3 (.64 )Frame fortop latchingDoorCam forward 23 (.93 ) +2-1Cam reverse 28 (1.10 ) +2-1Cam forward 23 (.93 ) +2-1Cam reverse 28 (1.10 ) +2-113.7 (.54 )+0.1-0.0+.004-.0+0.1-0.0+.08-.04+.08-.04+.08-.04+.08-.04+.004-0Dimensions in millimeters (inch) unless otherwise stated62 - 30 - G F• Easy grip adjustment• Intuitive operationMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc platedPerformance DetailsMaximum static load: 670 N (150 lbf) Compression: 5 mm (.19 in)NotesLarger sizes available, visitwww.southco.com/6262 Compression LatchLift & turn series · Handle style · Adjustable gripF Finish1 Polished chrome2 Brushed chrome5 Black powder coatedwww.southco.com/62G Grip Minimum Maximum Cam Type10 (0) 5 (.20) Deep offset cam, forward 45 (1.77) 55 (2.16) Deep offset cam, reversed 25 (.20) 15 (.59) Offset cam, forward 35 (1.37) 45 (1.77) Offset cam, reversed 3 15 (.59) 25 (.98) Shallow forward 25 (.98) 35 (1.37) Shallow reversed
                                
   137   138   139   140   141   142   143   144   145   146   147