Page 146 - Demo
P. 146


                                    136ACTUAL SIZE• Low profile when latched• Easy grip adjustment• Push button actuationMaterial and FinishZinc alloy, black powder coatedPerformance DetailsMaximum static load: 445 N (100 lbf)Sealing NotesNEMA 4 / IP65 sealing is achieved by using optional flange gasket and sealing the mounting screw threadsAccessoriesDust cover: Part number: C5-0-34682(add 2.2 (.086) to door thickness) Flange Gasket:Part number: C5-82(add 0.8 (0.03) to door thickness)Rubber Bumper:Part Number: C5-25-301-82KeysSee page 121Part Number SelectionSee tableNotesFor lock core selection and a complete overview of the SOUTHCO®Key-Choice System see page 190Frame29 (1.14) 85 (3.35) MaximumLever inraised position15 (.59) 110(4.33)50 (1.97) AJam nutMounting and adjustingscrews are M6 thread22 (.87)DoorFlange gasket (order separately)Brackets to Suit Door Thickness 1 2 34 Door thickness(see part number selection)Gasket FrameDoor0 (0) Minimum - 9 (.35) Maximum90±1 (3.54±.04)35±1 (1.38±.04) R3 (.125) MaximumRadiusKey-locking 4 (.16) No. 2 Phillips Railwaykeyed CH751 Hex recess recess StandardDimensions in millimeters (inch) unless otherwise statedC5 Compression LatchSealed lever latch90mm sizeL Lock style1 Non-locking2 Locking without dust shutter, keyed alike CH751 (two flat keys supplied)3 Locking with dust shutter, keyed alike CH751 (two flat keys supplied)4 4 (.16) Hex recess5 No. 2 Phillips recess6 Railway standard9 Locking without lock core (order separately see page 190)D Door thickness1 1 - 11 (.04 - .43)2 11 - 21 (.43 - .83)3 21 - 31 (.83 - 1.22)4 31 - 41 (1.22 - 1.61)P Packaging option3 Layer packed(omit for individually packaged latches)C5 - L D - G 5 - Pwww.southco.com/C5G Grip Range A1 1 - 14(.04 - .55)Door thickness option 1 and 2 only29 (1.14)2 14 - 29 (.55 - 1.14)Door thickness option 1, 2 and 3 only44 (1.73)3 29 - 45 (1.14 - 1.77) 60 (2.36)4 45 - 57 (1.77 - 2.25) 72 (2.84)L Lock styles
                                
   140   141   142   143   144   145   146   147   148   149   150