Page 150 - Demo
P. 150
14034(1.34)17.5(.69)96(3.78)38(1.5)41(1.62)3.8(.15)25.8(1.02)Dimensions in millimeters (inch) unless otherwise statedC2 Compression LatchLever latch · Push to lockwww.southco.com/C2L Lock style1 Non-locking raised trigger2 Key-locking raised trigger keyed CH751(two flat keys supplied)4 4 (.16) Hex recess raised trigger10 No. 2 Phillips recess raised trigger13 Locking without lock core raised trigger(see page 190 for lock core options) 14 Railway standard raised trigger15 8 (.32) Hex recess raised trigger16 Slotted recess raised trigger22 Key-locking raised trigger keyed CH751 (two flat keys supplied); (key retained in unlocked position)34 Auto relock: 4 (.16) Hex recess flush trigger310 Auto relock: No. 2 Phillips recess flush trigger314 Auto relock: Railway standard flush trigger315 Auto relock: 8 (.32) Hex recess flush trigger316 Auto relock: Slotted recess flush triggerF Finish1 Bright chrome5 Black powder coatedP Packaging option3 Layer packed(omit for individually packaged latches) C2 - 5 G - L F - PG Grip Range A B2 1-18 (.04-.71) 35 (1.38) 63 (2.48)3 18-40 (.71-1.57) 57 (2.24) 84 (3.31)L Lock StylesKey-lockingkeyed CH7514 (.16)Hex recessNo. 2 Phillips recessRailwaystandardSlottedrecessB when adjusted to maximum gripGriprangeDoor Thickness1 (.04) Minimum5 (.20) Maximum5.9 (.23) - Non-lock6.7 (.26) - Key-lock, tool-lock3.8 (.15) - Auto-relock*Serrated Mounting Screw M5 x 16Mounting bracketHousingA atmaximum grip11 (.43) Maximum5 (.20) Minimum86±1(3.38±.04)25 ± 1(.98±. 04)2x R 10.5 ± 0.5(.41 ± .02)2x R 3 (.12)MaximumFrameDoorPanel PreparationPart Number Selection _______________________________________________________________________________See table• Low profile when latched• Easy grip adjustment• Push button actuation• Integrated bumperMaterial and FinishZinc alloy, powder coated or chrome plated and steel, zinc platedPerformance DetailsMaximum static load: 200 N (45 lbf)Installation Notes* Serrated Mounting Screw M5 x 16. For door thickness greater than 5 (.20) calculate screw length using the following formula: Door thickness + 12 (.47)KeysSee page 121NotesFor lock core selection and a complete overview of the SOUTHCO®Key-Choice System see page 190

