Page 152 - Demo
P. 152


                                    142BACDEGasket ACTUAL SIZE 27ACTUAL SIZE 48Dimensions in millimeters (inch) unless otherwise stated27 · 48 Compression LatchesSelf-adjusting · Single hole mount Nylon knob Knurled SlottedHex recess Phillips recess• Two sizes available• Easy grip adjustment• Multiple head stylesMaterial and FinishSteel, zinc plated or stainless steelPerformance Details Maximum static load: 27 (Miniature series): 155 N (35 lbf)48 (Small series): 220N (50 lbf)www.southco.com/27www.southco.com/48Material G Grip Range Nylon Knob Slotted Hex Recess Phillips RecessMinimum MaximumSteel 2.4 (.09) 9.5 (.38) 48-10-401-10 48-11-R 48-81-R 48-91-R Steel 8.7 (.34) 15.9 (.63) 48-10-402-10 48-12-R 48-82-R 48-92-R Steel 15.1 (.59) 22.2 (.88) 48-10-403-10 48-13-R 48-83-R 48-93-R Material G Grip Range Knurled Slotted Hex Recess Nylon KnobMinimum MaximumSteel 0.8 (.03) 7.1 (.28) 27-99-123-10 * 27-10-501-10 * 27-10-701-10 * 27-10-311-10 *Stainless steel 0.8 (.03) 7.1 (.28) 27-99-123-20 * 27-10-501-20 * 27-10-701-20 * 27-10-311-20 ** all part numbers shown are for clockwise rotation. For specification and ordering details visit: www.southco.comFor specification and ordering details visit: www.southco.comSize A B C D E27 Series Miniature4.8 (.19) Maximum10.3 (.41) Maximum17.5 (.69) Maximum31.8 (1.25)13.9 (.55)48 Series Small4.8 (.19) Maximum21 (.81) Maximum19 (.75) Maximum44 (1.73)25.3 (.99)48 Series · Small27 Series · Miniature
                                
   146   147   148   149   150   151   152   153   154   155   156