Page 153 - Demo
P. 153


                                    143ACTUAL SIZE MEDIUMACTUAL SIZE SMALLACTUAL SIZE LARGESize A B C D E F G43 Small 15.1 (.59) 8.9 (.35) 15.9 (.63) 22.2 (.88) 28.6 (1.13) 20.6 (.81) 13.9 (.55)44 Medium 23.8 (.94) 14.6 (.57) 25.4 (1.0) 32.1 (1.27) 44.5 (1.75) 31.8 (1.25) 22.2 (.88)14 Large 28.6 (1.13) 22.7 (.90) 34 (1.34) 44.5 (1.75) 63.5 (2.5) 47.6 (1.87) 33.3 (1.31)Dimensions in millimeters (inch) unless otherwise statedAlso available: Tool recess, Slotted, Hex recess43 · 44 · 14 Compression LatchesSelf-adjusting · Three hole mount• Three sizes available • Three hole installation• Easy grip adjustmentMaterial and FinishSteel, zinc plated or stainless steelPerformance Details Maximum static load:43 (Small): 330 N (75 lbf)44 (Medium): 490 N (110 lbf)14 (Large): 670 N (150 lbf)www.southco.com/43www.southco.com/44www.southco.com/14CA DB GFEGasket Material G Grip Range Knurled HeadSlotted Minimum Head MaximumSteel3.2 (.12) 9.5 (.37) 44-1-1-0 44-1-16-09.5 (.37) 19.1 (.75) 44-1-2-0 44-1-17-019.1 (.75) 28.6 (1.12) 44-1-3-0 44-1-18-0Stainless steel3.2 (.12) 9.5 (.37) 44-1-1-24 44-1-16-249.5 (.37) 19.1 (.75) 44-1-2-24 44-1-17-2419.1 (.75) 28.6 (1.12) 44-1-3-24 44-1-18-24Material G Grip Range Knurled HeadSlotted Minimum Head MaximumSteel3.2 (.12) 7.1 (.28) 43-1-4-0 43-1-13-06.4 (.25) 13.5 (.53) 43-1-5-0 43-1-14-012.7 (.50) 19.8 (.78) 43-1-6-0 43-1-15-0Material G Grip Range Knurled HeadSlotted Minimum Head MaximumSteel3.2 (.13) 19 (.75) 14-10-11-11 14-10-71-119.5 (.38) 31.8 (1.25) 14-10-13-11 14-10-73-1122.2 (.88) 42.9 (1.69) 14-10-14-11 14-10-74-1144 · Medium size series43 · Small size series14 · Large size series
                                
   147   148   149   150   151   152   153   154   155   156   157