Page 170 - Demo
P. 170
158Dimensions in millimeters (inch) unless otherwise statedE5 Cam LatchZinc · Tool or hand operated · Fixed grip · Mini sizewww.southco.com/E5• Single hole install• Compact size• Minimal panel intrusionMaterial and FinishZinc alloy, powder coated and steel, zinc plated Performance DetailsMaximum static load: 130 N (29 lbf)Installation NotesMounting nut maximum tightening torque: 5 Nm (45 in-lbf)Screw Maximum tightening torque: 1 Nm (9 in-lbf)Sealing NotesNEMA 4 / IP65 achieved using gasket supplied Key part numbers6mm (.24) TriangleE3-19-36mm (.24) SquareE3-20-3FrameDoor20 ±2(.79 ±.08) 14.1 (.56 )+0.1-0 +.004-0 4 (.16) Max1 (.04) MinØ16.3 +0.5-0 +.02-0 (.64 )45˚ ±1˚H Head styleE5 - M - H F - UU1 Cam Part Number Table (order separately from latch)Grip Part Number Grip Part Number4 (.16) E5-3005 16 (.63) E5-30116 (.24) E5-3006 18 (.71) E5-30128 (.31) E5-3007 20 (.79) E5-301310 (.39) E5-3008 22 (.87) E5-301412 (.47) E5-3009 24 (.94) E5-301514 (.55) E5-3010 26 (1.02) E5-3016Latch Part Number (no cam)Ø22 (.87)12.2(.48)33 (1.3)19(.75)3 (.12) 15(.59)2(.08)25.4 (1)Ø22 (.87)12.2(.48)33 (1.3)19(.75)3 (.12) 15(.59)2(.08)25.4 (1)CamMountingNut0.5 (.02) Sealing washer (compressed)Screw M4GripACTUAL SIZEPart Number SelectionOrder latch and cam separatelyHousing Ø22 (.87)12.2(.48)33 (1.3)19(.75)3 (.12) 15(.59)2(.08)25.4 (1)00SlottedØ22 (.87)12.2(.48)33 (1.3)19(.75)3 (.12) 15(.59)2(.08)25.4 (1)146 (.24)SquareØ22 (.87)12.2(.48)33 (1.3)19(.75)3 (.12) 15(.59)2(.08)25.4 (1)176 (.24) TriangleØ22 (.87)12.2(.48)33 (1.3)19(.75)3 (.12) 15(.59)2(.08)25.4 (1)186 (.24)Hex RecessØ22 (.87)12.2(.48)33 (1.3)19(.75)3 (.12) 15(.59)2(.08)25.4 (1)WingKnob30H Head style00 Slotted14 Square 6mm17 Triangle 6mm18 Hex Recess 6mm30 Wing KnobF Finish2 Bright chrome5 Black powder coated

