Page 175 - Demo
P. 175


                                    163Dimensions in millimeters (inch) unless otherwise stated• Single hole install• Multiple key codes• Easy finger gripMaterial and FinishWing: Zinc alloy, black powder coated and steel, zinc plated Performance DetailsMaximum static load: 330 N (74 lbf) Sealing NotesNEMA 4 / IP65 achieved using gasket suppliedInstallation NotesMounting nut maximum tightening torque: 10 Nm (88 inlbf) Screw Maximum tightening torque: 5 Nm (45 in-lb)KeysSee page 121NotesWing style suitable for push-toclose action see page 166For lock core selection and a complete overview of the SOUTHCO®Key-Choice System see page 190Part Number SelectionOrder latch and cam separatelyE5 Cam Latch Zinc · Wing style · Fixed grip www.southco.com/E5ACTUAL SIZEL Lock style30 Non-locking (omit last two digits of part number) 31 Key-locking black lock core keyed alike CH751 32 Key-locking stainless steel scalp and shuttered lock core keyed alike R001 33 Without lock core (omit last two digits of part number) Order lock core separately, see page 19051 Padlockable, Type A clockwise to latch (omit last two digits in part number)52 Padlockable, Type B counter-clockwise to latch (omit last two digits in part number)E5 - 9 - L 5 - UU1 - 1 KE5 - 6 LØ8.5(.33)4 (.16)27(1.06)45 (1.77)23 (.91)FrameDoorGrip19(.75)Ø 28(1.10)0.5 (.02) Sealing washer (compressed)56 (2.00)21(.83)Screw M6 thread24(.94)Non-locking PadlockablePadlockable VersionKey-lockingkey code R001with shutterKey-locking lock core (order separately)Key-lockingkey code CH751L Lock StylesK Key options0 No keys supplied(order separately, See page 121) 3 1 Overmolded key suppliedL Lock style0 Non-locking or Key-locking1 PadlockableWingLatch Part Number (no cam)Cam Part Number G GripGrip G Grip G Grip G Grip G4 (.16) 03 14 (.55) 08 24 (.94) 13 34 (1.34) 186 (.24) 04 16 (.63) 09 26 (1.02) 14 36 (1.42) 198 (.31) 05 18 (.71) 10 28 (1.10) 15 38 (1.50) 2010 (.39) 06 20 (.79) 11 30 (1.18) 16 40 (1.57) 2112 (.47) 07 22 (.87) 12 32 (1.25) 17 42 (1.65) 22GLatch with Flat Cam shown
                                
   169   170   171   172   173   174   175   176   177   178   179