Page 179 - Demo
P. 179


                                    167Dimensions in millimeters (inch) unless otherwise statedH Head style00 Slotted01 8 (.32) Hex recess02 7 (.28) Triangle03 8 (.32) Triangle04 7 (.28) Square05 8 (.32) Square06 3 (.11) Double bit07 5 (.19) Double bit08 8 (.32) Square recess13 Bellcore 21619 Bellcore electronics 21 Recessed slot (tamper resistant) 22 Railway standardSlotted 8 (.32)Hex recess7 (.28)Triangle8 (.32)Triangle7 (.28)Square8 (.32) Square3 (.11)Double bit5 (.19)Double bit8 (.32) Square recessBellcore 216Bellcore electronicsRecessed slot (tamper resistant)Railway standardE5 - 6 - H F - R 0F Finish2 Bright chrome5 Black powder coatedR Rotation51 Type A single point (for visual identification, cam stamped A or B)52 Type B single point(for visual identification, cam stamped A or B) TR Type A two point (order actuator separately)TL Type B two point (order actuator separately)E5 - T - L F - R 0 - 1 KF Finish2 Bright chrome (not available for wing type)5 Black powder coatedR Rotation51 Type A single point (for visual identification cam stamped A or B) 52 Type B single point (for visual identification cam stamped A or B)TR Type A two point (order actuator separately)TL Type B two point (order actuator separately)Part Number SelectionLatch supplied fully assembledHand / Key OperatedTool OperatedPart Number SelectionLatch supplied fully assembledH Head StylesK Key options0 No keys supplied(order separately, See page 121) 3 1 Overmolded key suppliedLLock styleT = 5 T = 9Cylinder Lock Wing T-handle L-handleNon-locking (omit last two digits of part number) ~ 30 60 70Keyed CH751 (lock core finish matches handle finish) ~ 31 61 71Keyed CH751 (stainless steel scalp shuttered) 40 ~ ~ ~Keyed R001 reversible (stainless steel scalp shuttered) ~ 32 62 72Without lock core (omit last two digits of part number) (to be ordered separately see page 190) ~ 33 63 73T Type5 Cylinder lock keyed alike CH7519 Wing / T-handle / L-handle
                                
   173   174   175   176   177   178   179   180   181   182   183