Page 181 - Demo
P. 181


                                    169Dimensions in millimeters (inch) unless otherwise statedE5 Cam Latch AccessoriesFlush Mount BracketMaterial and FinishStainless steel or galvanized steel with rubber o-ringNotesFor use with tool operated standard series cam latches, see pages 159, 163-168See page 117 for additionaldimensionsCompressed gasket Frame thicknessTotal gripO-ringFlush bracketDoorFlush Mount BracketA Part Number Material6.6 E5-77-1-12 Galvanized steel6.6 E5-77-1-24 304 Stainless steelTo calculate the Total Grip, use the following formula: Frame Thickness + Compressed Gasket - A . Use this Total Grip with the appropriate E5 tables in the SOUTHCO® Handbook to determine cam type.72(2.84)14 (.55)Ø 5.4 (.21)1.25 (.05)20.1 (.79)58 (2.28)Ø 43(1.69)5.4 (.21)AFlush CupM Mounting Style0 M6 Studs1 Through holeD Depth1 19 (.75) (for wingknob head style)2 4 (.16) (for tool head style)E5 - 2 M - 60 D - 5 D4 (.16)45 (1.7)2.5 (.10)To calculate total grip, add cup depth (D) to latch gripwww.southco.com/E5
                                
   175   176   177   178   179   180   181   182   183   184   185