Page 182 - Demo
P. 182


                                    170Dimensions in millimeters (inch) unless otherwise statedShort Housing TableCam OptionsStandard Cam• Stable frame engagement• Improved surface contact• Minimal frame surface prepInstallation Notes• Install cam to latch assembly. Properly orient for rotation and grip• Install screw. Tighten to 5 N∙m (44 in∙lbf) MAXRoller Cam• Reduce operating effort• Minimize scratching frame finish• Detented feel (with optional Keeper)E5 Cam Latch Accessories CamsMaterial and FinishStandard cam: steelRoller cam: steel, nylonPart Number SelectionSee table for cam part numberOrder latch and cam separatelyFor latch part number, see pages 154-155  Cam Part Number Table (order separately from latch)Grip +2(.08) -0(.00)Standard Cam Part NumberRoller Cam Part NumberGrip +2(.08) -0(.00)Standard Cam Part NumberRoller Cam Part NumberGrip +2(.08) -0(.00)Standard Cam Part NumberRoller Cam Part NumberGrip +2(.08) -0(.00)Standard Cam Part NumberRoller Cam Part Number4 (.16) E5-6003 - 14 (.55) E5-6008 - 24 (.94) E5-6013 E5-7013 34 (1.34) E5-6018 E5-70186 (.24) E5-6004 - 16 (.63) E5-6009 E5-7009 26 (1.02) E5-6014 E5-7014 36 (1.42) E5-6019 E5-70198 (.31) E5-6005 - 18 (.71) E5-6010 E5-7010 28 (1.10) E5-6015 E5-7015 38 (1.50) E5-6020 E5-702010 (.39) E5-6006 - 20 (.79) E5-6011 E5-7011 30 (1.18) E5-6016 E5-7016 40 (1.57) E5-6021 E5-702112 (.47) E5-6007 - 22 (.87) E5-6012 E5-7012 32 (1.25) E5-6017 E5-7017 42 (1.65) E5-6022 E5-7022Optional Keeper for Roller CamPart number E5-74-601-33HousingCamScrew(Die cast version shown)If grip falls between two choices, use the smaller options
                                
   176   177   178   179   180   181   182   183   184   185   186