Page 176 - Demo
P. 176


                                    164Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEE5 Cam Latch Zinc · Flush cup wing style · Hand operated · Fixed grip• Low profile• Multiple key code optionsMaterial and FinishZinc alloy, powder coated and steel, zinc platedPerformance DetailsMaximum static load: 330 N (74 lbf)Installation NotesMounting nuts 10-24 UNC (supplied) Maximum tightening torque: 3 Nm (25 inlbf)Screw maximum tightening torque:5 Nm (45 in-lb)KeysSee page 121NotesTwo point push-to-close action:Internal spring causes return of wing knob and actuator to original latched position when wing knob is released after opening. Ideal for use with cables and rotary latches.For lock core selection and a complete overview of the SOUTHCO®Key-Choice System see page 190Frame2 HolesØ 5.5± 0.1(.22±.004)Ø 65.5±0.5(2.58±.02)40±0.2(1.57±.008)80±0.3(3.14±.01)51±4 (2.00±.16)Single point onlyDoor96(3.8)Maximum door thickness3.2 (.125) 2.4 (.094)46(1.8)Singlepoint cam4(.16)Mounting nutGrip60 (2.36)76 (3.0)19(.75)9.2 (0.36)46 (1.8)31 (1.22) Rod clearanceActuator(supplied)Actuator (supplied)Type A3.5 (.14)55 (2.18)CablesRods(contact Southcofor options)Screw M6 threadØ 6.1 (.24)51 (2.0)18 (.7)15.2 (.59)Two point actuator (order separately, see page 131)20 (.79)2X 8.1(.32)36 (1.41)R3 (.12)R1 (04)2.7 (.10)6 (.24)5.2 (.20)2 (.08)23(.91)Single Point Two Point (for use with rods) Two Point Push-to-Close Action (spring-loaded)Type A (reverse frame for type B)20 (.80)6.5 (.26)36 (1.42)4.4 (.18)www.southco.com/E5
                                
   170   171   172   173   174   175   176   177   178   179   180