Page 178 - Demo
P. 178


                                    166Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEE5 Cam LatchZinc · Push-to-close · Hand, key or tool operated · Single and two pointwww.southco.com/E5• Single hole installation• Latched / unlatched indicator• Push-to-close actionMaterial and FinishZinc alloy, powder coated and steel, zinc plated Performance DetailsMaximum static load: 330 N (74 lbf)Installation NotesMounting nut maximum tightening torque: 10 Nm (88 inlbf)Screw Maximum tightening torque: 5 Nm (45 inlbf) for two point actuator onlyKeys and AccessoriesSee page 121 and 169-175NotesSingle Point: Push-to-close action in unlocked position only and key inserted (cylinder lock)Two Point: Order actuator separately (see page 172)For lock core selection and a complete overview of the SOUTHCO®Key-Choice System see page 190Actuator Part NumberSee page 172 for detailsTwo point to be used with SOUTHCO® R4 rotary series latches and cables see page 322Two point push to close action:Internal spring causes return of driver and actuator to original latched position when driver is released after opening. Ideal foruse with cables and rotary latches.6 (.24) Max1 (.04) Min26±1.5 (.94±.06)(For single point only)FrameØ 22.5 (.89 )Door 20.1 (.79 )+0.1 0+.004 -.000+0.5 0+.02-.0018 (.70)Ø 28 (1.10)Grip33 (1.30)8.3 (.32)31(1.22)5 (.20)0.5 (.02) Sealing washer (compressed)Mountingnut21 (.83)FrameDoorARotation identificationScrew M6 threadType“A”Type“B”Cam rotates clockwiseto latchCam rotates counter-clockwiseto latchØ 28 (1.10)24.9(.98) Mounting nutDoorCable actuator (see notes)3.5(.14)0.5 (.02) Sealing washer(compressed)55.4 (2.20)21(.83)Two pointactuator (order separately)Screw M6 threadSingle Point Spring-Loaded (Type A tool operated shown)Two Point Spring-Loaded (Type A hand operated shown)Two Point Actuator for bare cable(order separately, see page 173)1. Push door towards frame3. Cam springs back and moves behind frame to achieve latching2. Ramp-shaped cam rotates as it contacts frameOperation21 (.83)24 (.79)20 (.79)55.4 (2.20).5 (.02)Sealing Washer(compressed)Cable BracketMounting NutTwo Point Actuator(order separately)AC Cable assembly, jacketed (see Notes)R Rotation
                                
   172   173   174   175   176   177   178   179   180   181   182