Page 666 - Demo
P. 666


                                    600Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE51(2.00)20(.79)203(8.00)30(1.18)150(5.91)35(1.38)Two slotted, thread formingscrews (suppliedwith rear install concealed only)171.5%u00b10.3(6.75%u00b1.01)%u00d8 5.5%u00b10.1  (.203%u00b1.005) (2 places) Max. 19.0 (.75)SuppliedFront Mount171.5%u00b10.3(6.75%u00b1.01)For M5 or No. 10 screws(not supplied)Max. screw head %u00d8 10.5 (.41)%u00d8 7.5%u00b10.1(.295%u00b1.005)(2 places)%u2022 Front or rear concealed installation%u2022 Ergonomic, comfortable grip%u2022 High strength, lightweight solutionMaterial and FinishHandle: ABS plastic, blackScrews: Steel, zinc platedPerformance DetailsMaximum static load: 775 N (175 lbf)Flammability rating: UL94-HBOperating temperature range:-40%u00b0C (-40%u00b0F) to 60%u00b0C (140%u00b0F)Installation NotesMaximum tightening torque of screws:Rear install concealed only 4.0 N%uf096m (35 in%uf096lbf)NotesBulk packagedwww.southco.com/B8B8 Grab HandleLarge %u00b7 Surface mountPart NumberRear Install Concealed Front Install ConcealedB8-66-3 B8-63-3Rear Install Concealed Front Install Concealed
                                
   660   661   662   663   664   665   666   667   668   669   670