Page 664 - Demo
P. 664


                                    599Awww.southco.com/67 Dimensions in millimeters (inch) unless otherwise statedSeriesPart Number InstallationSilver Handle Black Handle A10-Plastic - 67-10 76 (3.00 )10-Metal 67-14 67-12 77.5 (3.05 )20 67-27 67-25 102 (4.00 )40 67-47 67-45 136 (5.35 )50 67-59 67-58 126.3 (4.97 )+1.0-.00+1.0-.00+1.0-.00+.04-.00+.04-.00+.04-.00+.04-.00+.04-.00+1.0-.00+1.0-.0067 Concealed PullSurface mount%u2022 Flush mountingMaterial and Finish10 series: Plastic, black or zinc alloy, black or silver20 & 40 series: Handle: Aluminum, silver or black powder coatedHousing and bushing: Plastic, black50 series: Zinc alloy, black or silverScre Stainless steel, passivatedPerformance DetailsMaximum static load:10 series: 620 N (140 lbf) - plastic10 series: 1100 N (250 lbf) - metal20 series: 440 N (100 lbf)40 series: 580 N (130 lbf)50 series: 1220 N (272 lbf)Flammability rating:Housing & bushing: UL94-HBHandle (10 Series plastic only): UL94-V2Installation NotesThread forming screw (M4 x 0.7 (10 series metal & 50 series) M4.2 x 1.4 (all other versions supplied for door thickness 6.4 (2.5) Maximun)supplied for door thickness 6.4 (.25) Maximum. For thicker doors calculate screw length using the following formula: Door thickness + 10 (.40)NotesMaximum tightening torque of mounting screws: 10 series metal: 2.5 N.m50 series: 1.5 N.mAll other versions: 2.5 N.m 22+0.50126+10(4.97 )+.04 018+0.30(.71 )+.01 0(.87 ) +.02047.8(1.88)9.3(.37) 131.2(5.17)23(.91)2 - 6(.08 - .24)Full radius50 SeriesPart NumberSee table
                                
   658   659   660   661   662   663   664   665   666   667   668