Page 667 - Demo
P. 667


                                    601Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZETwo slotted, hex headscrew / lockwasherassemblies M6 x 32 (supplied with rear install concealed only)95(3.74)41(1.62)27(1.07)32(1.26)150(5.91)12.7 (.50)SuppliedMax. 16.0 (.63)(with screws supplied) 111%u00b10.1(4.37%u00b1.005) 6.6 (.26 ) %u00d8 +.010-.000 HandleSnap-in cover12.7 (.50)111%u00b10.1(4.37%u00b1.005)+0.2-0.0(2 places)For M5 or No. 10 Screws (not supplied)Max. screw head %u00d8 10 (.39) %u00d8 5.5%u00b10.1 (.203%u00b1.005)(2 places)SuppliedMax. 16.0 (.63)(with screws supplied) 111%u00b10.1(4.37%u00b1.005) 6.6 (.26 ) %u00d8 +.010-.000 HandleSnap-in cover12.7 (.50)111%u00b10.1(4.37%u00b1.005)+0.2-0.0(2 places)For M5 or No. 10 Screws (not supplied)Max. screw head %u00d8 10 (.39) %u00d8 5.5%u00b10.1 (.203%u00b1.005)(2 places)www.southco.com/B8B8 Grab HandleSmall %u00b7 Surface mountPart NumberRear Install Concealed Front Install ConcealedB8-45-3 B8-43-3Rear Install Concealed Front Install Concealed%u2022 Front or rear concealed installation%u2022 Light-weightMaterial and FinishHandle: ABS plastic, blackScrews: Steel, zinc platedPerformance DetailsMaximum static load: 550 N (125 lbf)Flammability rating: UL94-HBOperating temperature range:-50%u00b0C (-60%u00b0F) to 60%u00b0C (140%u00b0F)Installation NotesRear install concealed:M6 x 32 screw assembly supplied. Maximum tightening torque of screws: 4.0 N%uf096m (35 in%uf096lbf).For door thickness greater than 16 (.63) calculate screw length using the following formula: Door thickness + 16 (.63)NotesBulk packaged
                                
   661   662   663   664   665   666   667   668   669   670   671