Page 669 - Demo
P. 669


                                    603Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE40(1.57)13.3(.52)%u00d8 12 (.47)Roll PinBushing5.5 (.22)BaseHandle90%u02da%u00d8 6.4 (.25)C40(1.57)90%u02da7(.27)%u00d8 12 (.47)14.6(.57)%u00d8 6.4 (.25)CBaseHandleNut and lockwasherBushing Roll pin%u00b10.12 (%u00b1.005)%u00d8 4.5%u00b10.1 (.177%u00b1.004)CP9 Grab HandleFolding %u00b7 Surface mountwww.southco.com/P9%u2022 Low profile folding style%u2022 Concealed installation%u2022 Anti-rattle friction featureMaterial and FinishHandle and base: Aluminum, anodized, clear or blackRoll pin, mounting nuts and lockwashers: Stainless steel passivatedBushing: NylonPerformance DetailsMaximum static load:Internal threaded version600 N (135 lbf)External thread version400 N (90 lbf)Installation NotesInternal thread: Screws not supplied.Calculate screw length using the following formula: Door thickness + 5 (.20)Maximum tightening torque of mounting screws: 1.7 N%uf096m (15 in%uf096lbf)External thread:Maximum door thickness 8.4 (.33) Mounting nuts supplied. Maximum tightening torque of nuts: 11.5 N%uf096m (10 in%uf096lbf) P9 - C - 40 - T B - 1 F - PP Packing optionOmit for individual packaging (1 per bag)3 Layer packaging contact SouthcoF Finish1 Clear anodized5 Black anodized B Base typeN Internal threadX External threadC Centers040 40 (1.57) Hole centers064 64 (2.52) Hole centers096 96 (3.78) Hole centers128 128 (5.04) Hole centersT Thread08 Imperial 8-32M4 Metric M4 x 0.7Part Number SelectionFor visual identification: M4 products have a counterbored hole.8-32 products have a countersunk hole
                                
   663   664   665   666   667   668   669   670   671   672   673