Page 663 - Demo
P. 663


                                    599Dimensions in millimeters (inch) unless otherwise stated www.southco.com/67ACTUAL SIZE40 SeriesACTUAL SIZE20 SeriesACTUAL SIZE40 SeriesACTUAL SIZE20 Series14.3 (.56)58.5 (2.30)61 (2.40)2.5 (.09)20.8(.82)141(5.55)Pull29.5(1.16) 14.3 (.56)17.1 (.67)%u00d8 7.2(.28)Max. panelthickness 6.4 (.25)(with screws provided)Black housingBushings(2 supplied)Self tapping screws 16 (.63) long(2 screws supplied)21(.83)106(4.17)14.3 (.56)41.5 (1.63)43.5 (1.72)2.5(.09)29.5(1.16)20.5 (.81)14.3 (.56)17.1 (.67)PullSelf tapping screws 16 (.63) long(2 screws supplied)Black housing%u00d8 7.2(.28)Bushings(2 supplied)Top view of bushingFull radiusAOptional corner shape16(.62%u00b1.01) +0.0-0.540 Series67 Concealed PullSurface mount%u2022 Flush mountingMaterial and Finish10 series: Plastic, black or zinc alloy, black or silver20 & 40 series: Handle: Aluminum, silver or black powder coatedHousing and bushing: Plastic, black50 series: Zinc alloy, black or silverScre Stainless steel, passivatedPerformance DetailsMaximum static load:10 series: 620 N (140 lbf) - plastic10 series: 1100 N (250 lbf) - metal20 series: 440 N (100 lbf)40 series: 580 N (130 lbf)50 series: 1220 N (272 lbf)Flammability rating:Housing & bushing: UL94-HBHandle (10 Series plastic only): UL94-V2Installation NotesThread forming screw (M4 x 0.7 (10 series metal & 50 series) M4.2 x 1.4 (all other versions supplied for door thickness 6.4 (2.5) Maximun)supplied for door thickness 6.4 (.25) Maximum. For thicker doors calculate screw length using the following formula: Door thickness + 10 (.40)NotesMaximum tightening torque of mounting screws: 10 series metal: 2.5 N.m50 series: 1.5 N.mAll other versions: 2.5 N.m 20 Series
                                
   657   658   659   660   661   662   663   664   665   666   667