Page 658 - Demo
P. 658


                                    614Dimensions in millimeters (inch) unless otherwise statedMC - 90 - 3 - XX - FFWithoutDustbinWith DustbinC DE53(2.09)XX XXFrameMeasured depthDoorXXFrame+ 6 (.24)16 (.63) X 13.5 (.22)Min. depthXXTo find the right striker for your application, measure the distance from the door face to the edge of the springbolt of the latch.C D EMetric Imperial Metric Imperial Metric Imperial36 1 7/16 68 2 11/16 13 1/2C DMetric Imperial Metric Imperial60 2 3/8 22 7/8Part Number SelectionPart Number SelectionB = + 17C D47XXXXFF Finish10 Brass, nickel platedXX Position03 3mm (7/64”)05 5mm (3/16”)07 7mm (1/4”)09 9mm (3/8”)13 13mm (1/2”)16 16mm (5/8”)21 21mm (7/8”)MC - 90 - Z XX - FFZ Dustbin Option1 No Dustbin2 With DustbinFF Finish10 Brass, nickel plated24 Stainless steelXX Position03 3mm (7/64”)05 5mm (3/16”)07 7mm (1/4”)09 9mm (3/8”)13 13mm (1/2”)16 16mm (5/8”)21 21mm (7/8”)MC StrikerMC Whale Striker• Available in seven different sizes• Suitable for Offshore, McCoy, Compact, and Omni swing door latches and many door and frame configurations and door thicknesses• Striker tongue prevents wear from boat vibration• Optional dustbin hides sawdust in the cut out hole and provides an elegant finish to the frame edge• Suitable for Offshore, McCoy and Compact swing door latches.• Quick and easy installation www.southco.com/MCwww.southco.com/MC
                                
   652   653   654   655   656   657   658   659   660   661   662