Page 661 - Demo
P. 661


                                    617Star Slider AccessoriesMounting tool for striker MM-90-103-41Top Stop MM-7520Star Slider Part NumbersLatch Module Door thickness (A)23 (0.93) - 28.5 (1.12) 28.5 (1.12) - 33.5 (1.32) 33.5 (1.32) - 38 (1.50)Standard MM-03-131-14-10 MM-03-132-14-10 MM-03-133-14-10Protruding hook MM-03-331-14-10 MM-03-332-14-10 MM-03-333-14-10Standard topstop feature MM-03-431-14-10 MM-03-432-14-10 MM-03-433-14-10 Heavy Duty MM-03-531-14-10 MM-03-532-14-10 MM-03-533-14-10Protruding hook,top stop feature MM-03-631-14-10 MM-03-632-14-10 MM-03-633-14-10• Superior Star Key LockTMcapability provides enhanced three-axis pin tumbler security• A one-piece pivot actuation latch with integrated lock mechanism provides reliable performance and a smooth, ergonomic feel in use• Pivot handle on both sides• Top-stop latching feature provides option to secure door in the full open, full closed, or partially open positions, prevents accidental closing even in rough seas• Designed for doors in stainless steel and aluminum extrusionsMaterial and FinishEscutcheon: Aluminum,Privacy Knob: Brass, chrome plated30(1.18)134(5.3)4 (.2)35 (1.4)Maximum R7.5 (.3)Ø27(Ø1.1)2X Ø8(.32)69 (.27)126(5)40.5(1.6)20.5(.81)27(1.1)56(2.2)A BMinimum17.5(.69)Ø8 Counter sink 45º 2X (.17)Ø8 Counter sink 45º 2X (.31)Center line of doorPanel PreparationLatch Module OptionsStandard Protruding Hook Heavy DutyMM Star Slider Entry Door LatchHandle stylewww.southco.com/MMLatch Module Options10.5(.41)5 (.21)46 (1.81)17 (.67)28 (1.1)6 (.24) 11 (.43)R1.5 (.06) 4XStandardProtruding hook10.5(.41)5 (.21)46 (1.81)17 (.67)28 (1.1)6 (.24) 11 (.43)R1.5 (.06) 4XProtruding hookLatch Module OptionsHEAVY DUTY 120 (4.7)18 (0.71)106 (4.2)59(2.32)62.4(2.46) 41(1.61)168.5(6.63)121(4.76)99(3.9)Ø19(.75)49(1.91)31(1.23)Dimensions in millimeters (inch) unless otherwise stated
                                
   655   656   657   658   659   660   661   662   663   664   665