Page 659 - Demo
P. 659


                                    615192 (7.56)36 (1.42)143(5.63)33 (1.3)82 (3.23)36(1.42)MM Talon Sliding Entry Door LatchFlush style, star and standardwww.southco.com/MMFor top stop installation please refer to website.For high seas handle installation please refer to website.Ø8 (.31)Ø4 (.16)30.6(1.21)4X R4 (.16)56(2.21)46(1.81)Ø8 (.32)Ø29 (1.14)49(1.93)Minimum20(.79)290.5(11.44)R4 (.16) R4 (.16) Optionalmilled cut out107(4.21)29(1.14)12.7(.5)238.5(9.39)30.6(1.21)2X R4(.16)Min. 17(0.67)Max. 38(1.5)2X Ø4.3(.17) Ø8 (.31)Counter Sink 45˚2X Centerlineof door156(6.14)AStar Part NumbersFinish StyleDoor Thickness (A)20.5 (0.81) - 23 (0.91) 23 (0.91) - 28.5 (1.12) 28.5 (1.12) - 33.5 (1.32) 33.5 (1.32) - 38 (1.50)ChromeStandard MM-01-130-10 MM-01-131-10 MM-01-132-10 MM-01-133-10Standard TopStop feature MM-01-430-10 MM-01-431-10 MM-01-432-10 MM-01-433-10BlackPowderCoatedStandard MM-01-130-50 MM-01-131-50 MM-01-132-50 MM-01-133-50Standard TopStop feature MM-01-430-50 MM-01-431-50 MM-01-432-50 MM-01-433-50Talon Part NumbersWithout Key locking*(egress opening from outside)Door Thickness Range20.5 (.81) - 23 (.91) 22.5 (.87) - 27 (1.06) 27 (1.06) - 34.5 (1.38) 28.5 (1.13) - 38 (1.5)Anodized aluminum MM-01-100-60 MM-01-101-60 MM-01-102-60 MM-01-103-60Powder coated black aluminum MM-01-100-50 MM-01-101-50 MM-01-102-50 MM-01-103-50Chrome MM-01-100-10 MM-01-101-10 MM-01-102-10 MM-01-103-10Key lockingAnodized aluminum MM-01-110-60 MM-01-111-60 MM-01-112-60 MM-01-113-60Powder coated black aluminum MM-01-110-50 MM-01-111-50 MM-01-112-50 MM-01-113-50Chrome MM-01-110-10 MM-01-111-10 MM-01-112-10 MM-01-113-10Talon AccessoriesMounting tool for striker MM-90-103-41Top Stop MM-7520High-seas handles for chrome Talon MM-7660High-seas handles for black Talon MM-7683Panel Preparation • New superior Star Key Lock capability provides enhanced, three-axis pin tumbler security • Top-stop latching feature provides option to secure door in the full open, full closed, or partially open positions, prevents accidental closing even in rough seas • Attractive flush face design provides sleek look that complements a wide range of boats • Optional high-seas handle provides sturdy grip for both latch and door operation • Designed for doors in stainless steel and aluminum extrusions Material and FinishEscutcheons, outside plate: Aluminum, chrome plated or black powder coatDimensions in millimeters (inch) unless otherwise stated
                                
   653   654   655   656   657   658   659   660   661   662   663