Page 660 - Demo
P. 660


                                    616• Superior Star Key LockTMcapability provides enhanced three-axis pin tumbler security• A one-piece pivot actuation latch with integrated lock mechanism provides reliable performance and a smooth, ergonomic feel in use• Flush version with pivot handle on the outside and flush handle on the inside• Top-stop latching feature provides option to secure door in the full open, full closed, or partially open positions, prevents accidental closing even in rough seas• Designed for doors in stainless steel and aluminum extrusionsMaterial and FinishEscutcheons, outside plate: Aluminum, chrome platedMM Star Slider Entry Door LatchFlush inside styleStar Slider AccessoriesMounting tool for striker MM-90-103-41Top Stop MM-7520Slider Part Numbers - Flush inside versionLatch Module Locking MechanismDoor Thickness (A)23 (.9) - 28.5 (1.12) 28.5 (1.12) - 33.5 (1.32) 33.5 (1.32) - 38 (1.50)Standard. Star Slider chrome. Offset handle and flushed inside handle.MM-03-131-XX-10 MM-03-132-XX-10 MM-03-133-XX-10Star Slider chrome. Offset handle and flushed inside handle. Protruding hook.MM-03-331-XX-10 MM-03-332-XX-10 MM-03-333-XX-1030.6(1.2)3(0.12)R4.3 (4X)(0.17)R4 (0.2)R4 (4X)(0.16)101 (3.98)180.5 (7.1)21 (1.1)40.5(2)21(0.8)MAX R7.5(0.3)Ø8 (0.32)Ø27 (1.06)Ø8 (0.32)69 (3)35 (1.4)SEE DRAWJ-MM-03-3FOR MATCHBOXCUT OUTS126(5)130(5.1) 4(0.2)30(1.18)A BM4 (2X)31 (1.2)121(4.8)168.5(6.6)41 (1.6)59 (2.3)99 (4)49 (2)Ø 19(Ø0.75)Panel PreparationLatch Module OptionsInside OutsideLatch Module Options10.5(.41)5 (.21)46 (1.81)17 (.67)28 (1.1)6 (.24) 11 (.43)R1.5 (.06) 4XStandardProtruding hook10.5(.41)5 (.21)46 (1.81)17 (.67)28 (1.1)6 (.24) 11 (.43)R1.5 (.06) 4XProtruding hookwww.southco.com/MMXX = 15 for port closing doorXX = 16 for starboard closing doorDimensions in millimeters (inch) unless otherwise stated
                                
   654   655   656   657   658   659   660   661   662   663   664