Page 652 - Demo
P. 652


                                    590Awww.southco.com/P7 Dimensions in millimeters (inch) unless otherwise statedP7 - E1S - H - BB Button Color000 Black 008 Blue059 GreenH Housing Width095 9.5 mm 150 15 mm250 25 mm* Please contact Southco for more available color choices25(.98)15(.59)9.5(.37)16.4(.64)2x M2.5 Thread33.6(1.32)35.4(1.39)60%u00ba5 (.19)12.8 (.50)6.3(.24)5.9(.23)OPEN ANGLE9.5 MM Housing 15 MM Housing 25 MM HousingM2.5 ScrewsE1.S SSD UnitE1.S Ejector%u2022 Intuitive operation%u2022 Push button to release%u2022 Push lever to latch%u2022 Colour button to your industry standard%u2022 Three housing sizes to comply with EDSFF form factorMaterial and FinishButton: NylonHousing and Lever : Die-cast zincPerformance DetailsFlammability rating: UL-94-V0EDSFF stands for Enterprise and Data Center Standard Form FactorInstallation NotesInstall screws (M2.5) with SSDScrews sold seperatelyScrew part number: P7-0-76069Part Number SelectionSee tableP7-E1S SSD (solid-state drive)Inject/Eject mechanism
                                
   646   647   648   649   650   651   652   653   654   655   656