Page 646 - Demo
P. 646


                                    584www.southco.com/P7 Dimensions in millimeters (inch) unless otherwise statedP7-M-813 ACTUAL SIZEP7-M-822ACTUALSIZEwww.southco.com/P7%u2022 Die-cast construction for robust performance%u2022 Positive detent at three distinct positions%u2022 Fits all current microswitch locations%u2022 Custom colors availableMaterial and FinishHandle/shaft, housing and catch: Zinc alloy, bright chromateNotes*Order light pipes separatelyP7 AdvancedMC%u00ae Inject / Eject MechanismPull module handle12.4(.49)19.6(.77)5.65(.222)M2.512.38 (.487) 4.66 (.183) 1.48 (.058)8.35 (.329)3.4(.13)8.9 (.35)AHandle/shaftHousingCatch Spring coverLight Pipe for R2.0 Module Handle7.85 (.309)1.8 (.07) %u00d8 2.8 (.11)%u00d8 2.5 (.10)0.8 (.03)3.6 (.14)0.6 3.95 (.156)(.02)Part Number Handle Size AModule handle R2.0 Light pipe*P7-M-811-000 P7-10-812 Compact 3HP 12.50 (.492)P7-M-812-000 P7-10-812 Mid size 4HP 17.55 (.691)P7-M-813-000 P7-10-812 Full size 6HP 27.55 (1.085)A%u00b10.1 (.004)%u00d8 1.6 (.063)for lock pin2 x 0.65(.026)14.6(.574)17.7 (.697)8.35(.329)3.35 (.132)5.65 (.222)M2.57.8525.67 (.309) (1.01)3.56(.140)1.6 (.063)6.18 (.243)4.66%u00b10.05(.183%u00b1.002)1.8%u00b10.04 (.071%u00b1.001)2.67  (.105 )+0.1 -0.3+.004 -.01227.7(1.09)12 (.472)Light pipeCatchButtonHousing%u2022 Flush button prevents snagging of handle%u2022 Flush button allows for better aesthetics%u2022 Locking pin featureMaterial and FinishHandle/shaft: Zinc alloy, black epoxy coatHousing, cover and catch: Zinc alloy, bright nickel plateLight pipe: Polycarbonate clearAdvancedMC is a registered trademark of PICMG%u00ae - PCI Industrial Computer Manufacturers Group, Inc.Part Number Handle Size AP7-M-822 Mid size 4HP 17.55 (.691)P7-M-823 Full size 6HP 27.55 (1.085)P7 AdvancedMC%u00ae Inject / Eject MechanismFlush module handle
                                
   640   641   642   643   644   645   646   647   648   649   650