Page 644 - Demo
P. 644


                                    602Dimensions in millimeters (inch) unless otherwise stated±0.12 (±.005)Ø 4.5±0.1 (.177±.004)CØ 8(.31)15.9 (.625) 11.1 (.437) 38.1 (1.50) 31.0 (1.22)10 (.39)C• Two styles and colour options available• Concealed installation• Four standard lengthsMaterial and FinishAluminum, anodized, clear or black Stainless steel, passivatedPerformance DetailsMaximum working load: 1500 N (335 lbf)Installation NotesScrews not supplied.Calculate screw length using the following formula: Door thickness + 5 (.20)Maximum tightening torque of mounting screws: 1.7 Nm (15 in lbf) P8 Grab HandleSurface mountP8 - C - 31 - T - F F - PP8 - C - 38 - T D - F F - PFor visual identification: M4 products have a counterbored hole. 8-32 products have a countersink hole C Centers030 30 (1.18) Hole Centers064 64 (2.52) Hole Centers096 96 (3.78) Hole Centers128 128 (5.04) Hole CentersC Centers064 64 (2.52) Hole Centers096 96 (3.78) Hole Centers102 102 (4.02) Hole Centers128 128 (5.04) Hole CentersT Tapped mounting hole08 Imperial 8-32M4 Metric M4 x 0.7T Tapped mounting hole10 Imperial 10-32M4 Metric M4 x 0.7D ProfileQ 11.1 x 7.1 (.44 x .28) Oval profileV 15.8 X 7.1 (.62 x .28) Oval profileRound ProfileOval ProfilePart Number SelectionP Packing optionOmit for individual packaging (1 per bag)3 Layer packaging contact SouthcoP Packing optionOmit for individual packaging (1 per bag)3 Layer packaging contact SouthcoF Material/Finish11 Aluminum / Clear anodized15 Aluminum / Black anodized24 Stainless Steel, PassivatedF Material/Finish11 Aluminum / Clear anodized15 Aluminum / Black anodized(2 places)Round profileOval profileOvalRoundorACTUAL SIZEwww.southco.com/P8
                                
   638   639   640   641   642   643   644   645   646   647   648