Page 643 - Demo
P. 643


                                    601Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZETwo slotted, hex headscrew / lockwasherassemblies M6 x 32 (supplied with rear install concealed only)95(3.74)41(1.62)27(1.07)32(1.26)150(5.91)12.7 (.50)SuppliedMax. 16.0 (.63)(with screws supplied) 111±0.1(4.37±.005) 6.6 (.26 ) Ø +.010-.000 HandleSnap-in cover12.7 (.50)111±0.1(4.37±.005)+0.2-0.0(2 places)For M5 or No. 10 Screws (not supplied)Max. screw head Ø 10 (.39) Ø 5.5±0.1 (.203±.005)(2 places)SuppliedMax. 16.0 (.63)(with screws supplied) 111±0.1(4.37±.005) 6.6 (.26 ) Ø +.010-.000 HandleSnap-in cover12.7 (.50)111±0.1(4.37±.005)+0.2-0.0(2 places)For M5 or No. 10 Screws (not supplied)Max. screw head Ø 10 (.39) Ø 5.5±0.1 (.203±.005)(2 places)www.southco.com/B8B8 Grab HandleSmall · Surface mountPart NumberRear Install Concealed Front Install ConcealedB8-45-3 B8-43-3Rear Install Concealed Front Install Concealed• Front or rear concealed installation• Light-weightMaterial and FinishHandle: ABS plastic, blackScrews: Steel, zinc platedPerformance DetailsMaximum static load: 550 N (125 lbf)Flammability rating: UL94-HBOperating temperature range:-50°C (-60°F) to 60°C (140°F)Installation NotesRear install concealed:M6 x 32 screw assembly supplied. Maximum tightening torque of screws: 4.0 Nm (35 inlbf).For door thickness greater than 16 (.63) calculate screw length using the following formula: Door thickness + 16 (.63)NotesBulk packaged
                                
   637   638   639   640   641   642   643   644   645   646   647