Page 642 - Demo
P. 642


                                    600Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE51(2.00)20(.79)203(8.00)30(1.18)150(5.91)35(1.38)Two slotted, thread formingscrews (suppliedwith rear install concealed only)171.5±0.3(6.75±.01)Ø 5.5±0.1  (.203±.005) (2 places) Max. 19.0 (.75)SuppliedFront Mount171.5±0.3(6.75±.01)For M5 or No. 10 screws(not supplied)Max. screw head Ø 10.5 (.41)Ø 7.5±0.1(.295±.005)(2 places)• Front or rear concealed installation• Ergonomic, comfortable grip• High strength, lightweight solutionMaterial and FinishHandle: ABS plastic, blackScrews: Steel, zinc platedPerformance DetailsMaximum static load: 775 N (175 lbf)Flammability rating: UL94-HBOperating temperature range:-40°C (-40°F) to 60°C (140°F)Installation NotesMaximum tightening torque of screws:Rear install concealed only 4.0 Nm (35 inlbf)NotesBulk packagedwww.southco.com/B8B8 Grab HandleLarge · Surface mountPart NumberRear Install Concealed Front Install ConcealedB8-66-3 B8-63-3Rear Install Concealed Front Install Concealed
                                
   636   637   638   639   640   641   642   643   644   645   646