Page 639 - Demo
P. 639
599Dimensions in millimeters (inch) unless otherwise stated www.southco.com/67ACTUAL SIZE40 SeriesACTUAL SIZE20 SeriesACTUAL SIZE10 SeriesACTUAL SIZE40 SeriesACTUAL SIZE20 SeriesACTUAL SIZE10 Series14.3 (.56)58.5 (2.30)61 (2.40)2.5 (.09)20.8(.82)141(5.55)Pull29.5(1.16) 14.3 (.56)17.1 (.67)Ø 7.2(.28)Max. panelthickness 6.4 (.25)(with screws provided)Black housingBushings(2 supplied)Self tapping screws 16 (.63) long(2 screws supplied)21(.83)106(4.17)14.3 (.56)41.5 (1.63)43.5 (1.72)2.5(.09)29.5(1.16)20.5 (.81)14.3 (.56)17.1 (.67)PullSelf tapping screws 16 (.63) long(2 screws supplied)Black housingØ 7.2(.28)Bushings(2 supplied)Top view of bushingFull radiusAOptional corner shape16(.62±.01) +0.0-0.540 Series67 Concealed PullSurface mount• Flush mountingMaterial and Finish10 series: Plastic, black or zinc alloy, black or silver20 & 40 series: Handle: Aluminum, silver or black powder coatedHousing and bushing: Plastic, black50 series: Zinc alloy, black or silverScre Stainless steel, passivatedPerformance DetailsMaximum static load:10 series: 620 N (140 lbf) - plastic10 series: 1100 N (250 lbf) - metal20 series: 440 N (100 lbf)40 series: 580 N (130 lbf)50 series: 1220 N (272 lbf)Flammability rating:Housing & bushing: UL94-HBHandle (10 Series plastic only): UL94-V2Installation NotesThread forming screw (M4 x 0.7 (10 series metal & 50 series) M4.2 x 1.4 (all other versions supplied for door thickness 6.4 (2.5) Maximun)supplied for door thickness 6.4 (.25) Maximum. For thicker doors calculate screw length using the following formula: Door thickness + 10 (.40)NotesMaximum tightening torque of mounting screws: 10 series metal: 2.5 N.m50 series: 1.5 N.mAll other versions: 2.5 N.m 20 Series

