Page 635 - Demo
P. 635


                                    595Dimensions in millimeters (inch) unless otherwise stated www.southco.com/P2Type B (Counter-Clockwise) Version ShownP2 Flush Pull - LockableLow profile · Lift or pull · Single hole mount110 +/- 0.3 (4.33 +/-0.012)DoorFrame11 +/- 0.3 (0.433 +/-0.012)4x R 1.5(.06) 30.7 +/- 0.3(1.21 +/- 0.012)• Snap-in installation• Lockable• Lock core included orsold separately• Cam sold separatelyMaterial and FinishPull: ABS plastic, blackLock parts:Zinc alloy, powder coated. Brass. Steel, zinc plated. Buna-NFlammability RatingUL94-HB or UL94-VO (See table)NotesFor pulls without lock core, lockcore sold separately, see page 190.Cam sold separately. See page 199.Cam Forward GripCam Reversed GripCam Offset25 (0.98) 25 (0.98) No Offset21.8 (0.86) 28.2 (1.11) 3.2 (0.13)18.6 (0.73) 31.4 (1.24) 6.4 (0.25)15.5 (0.61) 34.5 (1.36) 9.5 (0.38)116.2 (4.57)Cam shownin lockedposition *82.3 (3.24)25.3 (1) 35.5 (1.4)2 (0.08)Typical Wall Thickness23 (0.91) FrameDoorCamLengthCam GripCam forwardNo Offset (Straight) CamCam reversedDoor Thickness (see table)31.85 (1.25)8.3 (0.33)38.8(1.53)* Cam Ordered SeparatelyFor Cam Part Numbers and options see our Handbook page 199 or www.southco.comP2 - 4 D M - R LL Lock Style2 With lock core, keyed alike CH751(with two flat keys supplied)9 Without lock core (See our handbook page 190-191 or visit www.southco.com)D Door Thickness Range1 1.0 (.040) - 1.4 (.055) 2 1.4 (.055) - 1.8 (.070)3 1.8 (.070) - 2.1 (.085)4 2.1 (.085) - 2.5 (.100)R Rotation1 Type A (Clockwise to lock)2 Type B (Counter-Clockwise to lock)___________________________________________________________________________ Part Number SelectionM Material1 UL94-V0 PC/ABS 2 UL94-HB ABS
                                
   629   630   631   632   633   634   635   636   637   638   639