Page 631 - Demo
P. 631


                                    591BDimensions in millimeters (inch) unless otherwise statedACTUAL SIZEPart NumberSee tablewww.southco.com/HHHH Sliding Cover LatchPop-up function · Secondary Latch · Flush• Intuitive operation with pop up handle• Convenient installation with a dual engagement hole mounting design • Carbon steel slideMaterial and FinishCup: Steel, zinc platedLever: Zinc alloy, powder coatedButton: Glass reinforced nylonPerformance DetailsMax. working load on side: 100 NOperating temperature range: -40°C to 40°CFlammability rating: UL-94-V0Installation NotesInstall assembly withØ 3.4 (13) or 4 (.16) rivets8.4(.33)37.2(1.50)82.3 (3.24)21.9(.86)18.6 (.73)73.3 (2.88)72.5 (2.85)13.9(.55)4X R3 (.12)(63°)46.3 (1.82) 19.1(.75)27.2(1.07)HH - C L - H - BH Lever Finish5 Black Powder Coated6 Sliver Powder CoatedB Button Color000 Black008 Blue059 GreenL Locking Option0 With Lock/Stud5 Without Lock/StudC Cup Style4 Ø 3.4 (.13) Rivet Hole5 Ø 4 (.16) Rivet HolePanel4X Ø 3.4(.13) or 4 (.16)Rivet mounting holes4X Ø 3.4 (.13) or 4 (.16)Rivet mounting holeAvailable with or without lock (see part number selection)Guide pin Ø4.5 ± 0.1 (.177 ±.004)(not supplied) Engaged with slide.Choose one of the two locations.PanelGuide pin locations (use either one)10 (.39) Travel
                                
   625   626   627   628   629   630   631   632   633   634   635