Page 629 - Demo
P. 629


                                    590BDimensions in millimeters (inch) unless otherwise stated13.2 (.52)10.8 (.42)1 (.039) Ø 3.8(.15) Ø 1.4 (.055)PH1.3 (.051)A5.45 (.215)4 (.157)2X 3.2(.126)2X R 1.6(.063)2X R2(.079)Ø 15.14(.596) Ø 1.8(.071)5.9(.232)5.45(.215)2.7(.106)6.7(.264)5.7(.224)P7-M2 SSD (solid-state drive) Inject/Eject Mechanism M.2 Form Factorwww.southco.com/P7Module EjectorTo Install: Insert latch through keyhole and rotate 90°until locking tab enters hole.To Remove: Lift locking tab and rotate latch 90°Part Number Housing Height (H) PC Board Thickness (P ) Height (A)P7-M2-24-160-008 2.45 (.096) 1.6 (.063) 6.7 (.263)P7-M2-24-210-008 2.45 (.096) 2.1 (.082) 6.7 (.263)P7-M2-24-240-008 2.45 (.096) 2.4 (.094) 6.7 (.263)P7-M2-50-193-008 5 (.196) 1.93 (.076) 9.24 (.363)P7-M2-50-236-008 5 (.196) 2.36 (.093) 9.24 (.363)P7-M2-66-213-008 6.6 (.259) 2.13 (.084) 10.8 (.425)• Intuitive operation with push to close and press button to release function• Toolless installation with rotate to locked and unlocked position• Colour button to your industry standard• Special rib design on housing to avoid wobblingMaterial and FinishButton: PC/ABSHousing: NylonPerformance DetailsFlammability rating: UL-94-V2Allow ±10% tolerance of your PC board thickness Installation NotesSee pagePart NumberSee tableH (Housing height)ConnectorP (PC Board thickness)PC Board: Prepare keyhole and locking tab hole.PC BoardM2 Board: Notch to lock board to latch.M2 BoardPanel cut outACTUAL SIZESection line showskeep out area
                                
   623   624   625   626   627   628   629   630   631   632   633