Page 628 - Demo
P. 628


                                    590Awww.southco.com/P7 Dimensions in millimeters (inch) unless otherwise statedP7 - E1S - H - BB Button Color000 Black 008 Blue059 GreenH Housing Width095 9.5 mm 150 15 mm250 25 mm* Please contact Southco for more available color choices25(.98)15(.59)9.5(.37)16.4(.64)2x M2.5 Thread33.6(1.32)35.4(1.39)60º5 (.19)12.8 (.50)6.3(.24)5.9(.23)OPEN ANGLE9.5 MM Housing 15 MM Housing 25 MM HousingM2.5 ScrewsE1.S SSD UnitE1.S Ejector• Intuitive operation• Push button to release• Push lever to latch• Colour button to your industry standard• Three housing sizes to comply with EDSFF form factorMaterial and FinishButton: NylonHousing and Lever : Die-cast zincPerformance DetailsFlammability rating: UL-94-V0EDSFF stands for Enterprise and Data Center Standard Form FactorInstallation NotesInstall screws (M2.5) with SSDScrews sold seperatelyScrew part number: P7-0-76069Part Number SelectionSee tableP7-E1S SSD (solid-state drive)Inject/Eject mechanism
                                
   622   623   624   625   626   627   628   629   630   631   632