Page 622 - Demo
P. 622


                                    584www.southco.com/P7 Dimensions in millimeters (inch) unless otherwise statedP7-M-813 ACTUAL SIZEP7-M-822ACTUALSIZEwww.southco.com/P7• Die-cast construction for robust performance• Positive detent at three distinct positions• Fits all current microswitch locations• Custom colors availableMaterial and FinishHandle/shaft, housing and catch: Zinc alloy, bright chromateNotes*Order light pipes separatelyP7 AdvancedMC® Inject / Eject MechanismPull module handle12.4(.49)19.6(.77)5.65(.222)M2.512.38 (.487) 4.66 (.183) 1.48 (.058)8.35 (.329)3.4(.13)8.9 (.35)AHandle/shaftHousingCatch Spring coverLight Pipe for R2.0 Module Handle7.85 (.309)1.8 (.07) Ø 2.8 (.11)Ø 2.5 (.10)0.8 (.03)3.6 (.14)0.6 3.95 (.156)(.02)Part Number Handle Size AModule handle R2.0 Light pipe*P7-M-811-000 P7-10-812 Compact 3HP 12.50 (.492)P7-M-812-000 P7-10-812 Mid size 4HP 17.55 (.691)P7-M-813-000 P7-10-812 Full size 6HP 27.55 (1.085)A±0.1 (.004)Ø 1.6 (.063)for lock pin2 x 0.65(.026)14.6(.574)17.7 (.697)8.35(.329)3.35 (.132)5.65 (.222)M2.57.8525.67 (.309) (1.01)3.56(.140)1.6 (.063)6.18 (.243)4.66±0.05(.183±.002)1.8±0.04 (.071±.001)2.67  (.105 )+0.1 -0.3+.004 -.01227.7(1.09)12 (.472)Light pipeCatchButtonHousing• Flush button prevents snagging of handle• Flush button allows for better aesthetics• Locking pin featureMaterial and FinishHandle/shaft: Zinc alloy, black epoxy coatHousing, cover and catch: Zinc alloy, bright nickel plateLight pipe: Polycarbonate clearAdvancedMC is a registered trademark of PICMG® - PCI Industrial Computer Manufacturers Group, Inc.Part Number Handle Size AP7-M-822 Mid size 4HP 17.55 (.691)P7-M-823 Full size 6HP 27.55 (1.085)P7 AdvancedMC® Inject / Eject MechanismFlush module handle
                                
   616   617   618   619   620   621   622   623   624   625   626