Page 620 - Demo
P. 620


                                    558www.southco.com/P7 Dimensions in millimeters (inch) unless otherwise stated47/4C Captive ScrewsATCA captive screws%u2022 M3 thread%u2022 No. 2 Phillips recess%u2022 Color match availableMaterial and FinishScrew, ferrule and internal spring stainless steel, knob aluminum or PlasticPerformance DetailsFlammability rating: UL94-V0ATCA R3.0 compliant screwInstallation NotesPlease refer to installation drawings on www.southco.com for reference on dimensions B*, %u00d8 D* and %u00d8 Z*F* indicates maximum float in the unfastened positionPart NumberSee tableSpecifying Color:To indicate color, change the last three digits of the part number.Example:47-99-945-1PO-K000, black47-99-945-1P0-K013, redACTUAL SIZEATCA000 Black 008 Blue 013 Red 014 Green Your color (contact Southco)Metal VersionOvermolded VersionSeries Installation MethodPanel Thickness Part NumberH-1 H-2 P-1 P-2 F* Panel PreparationA Min. A Max. B* No. 2 Phillips %u00d8 D* %u00d8 Z*ATCA compliant (Metal Version)Press-in 0.9(.036) ~ ~ 47-99-945-1P0 14.3(.56)10.1(.40)1.0(.39)5.0(.20)1(.039)5.95 %u00b10.04(.234%u00b1.002) 3.2(.125 ) Flare-in 0.8(.031)1.5(.060)0.4(.016) 47-99-944-1F1 14.3(.56)10.1(.40)1.0(.39)5.0(.20)1(.039) 5.1 (.20 )  3.0(.118 )ATCA compliant (Overmolded Version)Press-in 0.9(.036) ~ ~ 47-99-945-1P0-K000 14.3(.56)10.1(.40)1.0(.39)5.0(.20)1(.039)5.95 %u00b10.04(.234%u00b1.002) 3.2(.125 ) Flare-in 0.8(.031)1.5(.060)0.4(.016) 47-99-944-1F1-K000 14.3(.56)10.1(.40)1.0(.039)5.0(.20)1(.039) 5.1 (.20 )  3.0(.118 )+.008- .004+.008- .004+0.2- 0.1+0.2- 0.1+.004- .000+.004- .000+0.1- 0+0.1- 0+0.1- 0+0.1- 0+.004- 0+.004- 0Press-In Flare-In%u00d8 6.6 (.260)%u00d8 4.99 (.196)P-2P-1 H-2F*H-1%u00d8 13.4 (.530) %u00d8 13.4 (.530)%u00d8 11.5 (.453)14.3(0.56)%u00d8 6.6 (.260)%u00d8 8.9 (.350) %u00d8 8.9 (.350)%u00d8 5.86 (.231)
                                
   614   615   616   617   618   619   620   621   622   623   624