Page 618 - Demo
P. 618


                                    580Dimensions in millimeters (inch) unless otherwise statedUpper EjectorC B AF E D25.4(1.0)6.03 (.237 )+0.1-0+.004 -05.08 (.2)19.9(.78)M2.5 x 0.45 5.1 (.20)2.7±0.1 (.11±.004)36 (1.4) Max.22.75(.896)7.6(.30)M 2.5 x 0.45Ø 2(.08)Ø 3(.12) Ø 3(.12)16.8 (.66)8.55(.337)8.6 (.34)2.7±0.1 (.11±.005)36 (1.4) Max.Ejector baseEjector jawEjector coverEjector buttonM 2.5 x 0.4516.8 (.66)8.55(.337)Ø 3(.12)Ø 2(.08)Ø 3(.12)7.6(.3)22.75(.896)5.08(.2)19.9(.78)25.4(1.0)6.03 (.237 )+0.1-0+.005 -05.1 (.20)8.6 (.34)Microswitch location lugsLower Ejector (for use with microswitch)C B AF E D25.4(1.0)6.03 (.237 )+0.1-0+.004 -05.08 (.2)19.9(.78)M2.5 x 0.45 5.1 (.20)2.7±0.1 (.11±.004)36 (1.4) Max.22.75(.896)7.6(.30)M 2.5 x 0.45Ø 2(.08)Ø 3(.12) Ø 3(.12)16.8 (.66)8.55(.337)8.6 (.34)2.7±0.1 (.11±.005)36 (1.4) Max.Ejector baseEjector jawEjector coverEjector buttonM 2.5 x 0.4516.8 (.66)8.55(.337)Ø 3(.12)Ø 2(.08)Ø 3(.12)7.6(.3)22.75(.896)5.08(.2)19.9(.78)25.4(1.0)6.03 (.237 )+0.1-0+.005 -05.1 (.20)8.6 (.34)Microswitch location lugs8.8 (.35)35˚2.5 (0.1)Faceplate TravelNote: 6.3 (0.24) total travelP7 CompactPCI ® Inject / Eject MechanismEjectors• Ergonomic design for easy operation• Button protected to prevent accidental operation• Button disengages microswitch prior to rotation of ejector handle• Optional integrated microswitchMaterial and FinishEjector base and jaws: Zinc alloy, nickel platedEjector cover: PC/ABS blackEjector button: PC/ABS redTorsion spring: Stainless steelPin and faceplate mounting screws: Steel, zinc platedPerformance DetailsFlammability rating: UL94-VOCompactPCI is a registered trademark of PICMG® - PCI Industrial Computer Manufacturers Group, Inc.ACTUAL SIZEwww.southco.com/P7Part NumberP7-1-981-10Part NumberP7-1-991-10
                                
   612   613   614   615   616   617   618   619   620   621   622