Page 619 - Demo
P. 619


                                    581Dimensions in millimeters (inch) unless otherwise statedMicroswitch assembly: Attaches to ejector, allows for hot swapPart number: P7-0-46720 M2.5 Retention screUsed with ferrules and ejectorsMaterial and finish: Steel, platedPart number: P7-0-452973U HardwareCaptivates M2.5 screw on faceplateSnap-in ferrule: Faceplate thickness 1.6 - 2.5 (.063 - .098) Material and finish: ABSPart number: P7-0-45227Press-in ferrule: Faceplate thickness 1.5 - 2.4 (.059 - .094)Material and finish: Steel, platedPart number: P7-0-45302Press-in ferrule flush: Minimum panel thickness 0.9 (.035)Material and finish: Steel, platedPart number: P7-0-45244PCB Mounting block: Used to mount PCB in place of ejectorMaterial and finish: Zinc alloy, platedPart number: P7-0-45234NotesAll panel preparation tolerances ±0.1 (.004)P7 CompactPCI® Inject / Eject MechanismFaceplate mounting hardware accessoriesFaceplate Preparation 6U and 9U4HP 4 x 5.08 (.200)36 (1.4) Max> 4HP 4 x 5.08(.200)ED C ABArea to be kept clearfor front mounted components20.02 (.788)115.4 (4.54)Ø 5.85 (.230)3.18 (.125)45˚ Chamferto Ø 5 (.2)14.85 (.585)Ø 2.7 (.11)7.47 (.294)3.1 (.12)3U6.03 (.237)20.1(.79)3.3 (.13)Ø 2.6 (.1)13.7 (.54)8.4 (.33)9.9(.39)Style A B C D E6U 235.4 (9.27) 255.85 (10.073) 222.25 (8.750) 214.65 (8.451) 262.05 (10.317)9U 368.75 (14.518) 389.2 (15.323) 355.6 (14.00) 348 (13.701) 395.4 (15.567)Faceplate mountingscrewM2.5 retention screwM2.5 retentionscrewPCB Mounting blockM2.5 screw(not supplied)M2.5 screw(not supplied)M2.5 screw(not supplied)FerruleSpace for labelCompactPCI is a registered trademark of PICMG® - PCI Industrial Computer Manufacturers Group, Inc.www.southco.com/P7
                                
   613   614   615   616   617   618   619   620   621   622   623