Page 634 - Demo
P. 634


                                    594Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEACTUAL SIZEwww.southco.com/P2Textured matte finishR 1 (.040)127.3 (5.01) Large P225.5(1.00)82.5 (3.25) Small P235.8(1.41)5.5 (.21)R 1.5 (.06)40(1.58)1.8 (.07)Door thickness (see table)17(.65)87.5±0.3 (3.45±.01) Smaller P2132±0.3 (5.20±.01) Larger P2R Max.1.5 (.06)30.7±0.15(1.210±.005)• Snap-in installation• 2 sizesMaterial and FinishABS plastic, blackPerformance DetailsMaximum static load:Lifting / pulling: 1300 N (300 lbf)Pushing / sliding: 450 N (100 lbf)Flammability rating:UL94-HB or UL94-V0Operating temperature range:-50°C (-60°F) to 60°C (140°F)NotesPerformance details are based on installation in a 1.2 (.048) thick steel door. Maximum loads are limited by door strength.P2 Flush PullLow profile · Lift or pull · Single hole mountSmallLargeDoor Thickness RangePart NumberSmall LargeMin. Max. UL94-HB UL94-V0 UL94-HB UL94-V01.0 (.040) 1.4 (.055) P2-41 P2-41-1 P2-51 P2-51-11.4 (.055) 1.8 (.070) P2-42 P2-42-1 P2-52 P2-52-11.8 (.070) 2.1 (.085) P2-43 P2-43-1 P2-53 P2-53-12.1 (.085) 2.5 (.100) P2-44 P2-44-1 P2-54 P2-54-1Part Number Selection _________________________________________________________________________________
                                
   628   629   630   631   632   633   634   635   636   637   638