Page 638 - Demo
P. 638


                                    598www.southco.com/67 Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE40 SeriesACTUAL SIZE20 SeriesACTUAL SIZE10 Series31(1.22) 2.5 (.09)20.5(.81)81(3.19)Pull34(1.34)28.5(1.12)Self tapping screws 16 (.63) long(2 screws supplied)Max. panel thickness 6.4 (.25)(with screws provided)20.5 (.81)14.3 (.56)17.1 (.67)14.3(.56)Panel or door Ø 7.2(.28)Bushings(2 supplied)Top view of bushing21(.83)106(4.17)14.3 (.56)41.5 (1.63)43.5 (1.72)2.5(.09)29.5(1.16)20.5(.81)14.3 (.56)17.1 (.67)PullSelf tapping screws 16 (.63) long(2 screws supplied)Max. panel thickness6.4 (.25) (with screws provided)Black housingBlack housingØ 7.2(.28)Bushings(2 supplied)Top view of bushing10 Series - Metal with Push Button Handle Release 31(1.22)2.5 (.09)20.5(.81)81(3.19)Pull34(1.34)28.5(1.12)Self tapping screws 16 (.63) long(2 screws supplied)Max. panel thickness 6.4 (.25)(with screws provided)20.5 (.81)14.3 (.56)17.1 (.67)14.3(.56)Panel or door Ø 7.2(.28)Bushings(2 supplied)Top view of bushingPullBlack housingMax. panel thickness 6.4 (.25)(with screws provided)21.1(.83) 2.5 (.09) 14.3(.56)11.5(.45)83.1(3.27)Self tapping screws 16 (.63) long(2 screws supplied)20.5 (.81)14.3 (.56)17.1 (.67)Bushings(2 supplied)Top view of bushingHousingØ 7.2(.28) Panel or door32(1.27)26(1.03)Push button releasesspring-loaded handleACTUAL SIZE10 Series67 Concealed PullSurface mount• Flush mountingMaterial and Finish10 series: Plastic, black or zinc alloy, black or silver20 & 40 series: Handle: Aluminum, silver or black powder coatedHousing and bushing: Plastic, black50 series: Zinc alloy, black or silverScre Stainless steel, passivatedPerformance DetailsMaximum static load:10 series: 620 N (140 lbf) - plastic10 series: 1100 N (250 lbf) - metal20 series: 440 N (100 lbf)40 series: 580 N (130 lbf)50 series: 1220 N (272 lbf)Flammability rating:Housing & bushing: UL94-HBHandle (10 Series plastic only): UL94-V2Installation NotesThread forming screw (M4 x 0.7 (10 series metal & 50 series) M4.2 x 1.4 (all other versions supplied for door thickness 6.4 (2.5) Maximun)supplied for door thickness 6.4 (.25) Maximum. For thicker doors calculate screw length using the following formula: Door thickness + 10 (.40)NotesMaximum tightening torque of mounting screws: 10 series metal: 2.5 N.m50 series: 1.5 N.mAll other versions: 2.5 N.m 10 Series - Plastic
                                
   632   633   634   635   636   637   638   639   640   641   642