Page 636 - Demo
P. 636


                                    596Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEwww.southco.com/P125.5(1.00) 121.5 (4.78)64.3(2.53)46.7(1.84)91.5 (3.60)123 (4.84)23 (.90) 22.7(.89)PullCup2.5 (.09)Door thickness (see table)114.30±0.25(4.500±.010)38±0.2(1.500±.005)0.7 (.03) R Max.• Easy installation• Deep pocketMaterial and FinishPull and cup: ABS plastic, blackScrews: Steel, zinc platedPerformance DetailsMaximum static load:Lifting / pulling: 1300 N (300 lbf)Pushing / sliding: 450 N (100 lbf)Flammability rating:UL94-HB or UL94-V0 (See table)Operating temperature range:-50°C (-60°F) to 60°C (140°F)Installation NotesMounting screws supplied.Door thickness less than the minimum for each range allows some movement of the pull.Maximum torque for mounting screws is 0.5 Nm (5 inlbf) P1 Flush PullLow profile · Lift or pull · Single hole mountTwo No. 6 BT thread forming screws (supplied)Door Thickness Range Part NumberMin. Max. UL94-HB UL94-V01.0 (.040) 1.8 (.070) P1-30-101-11 P1-311.8 (.070) 3.3 (.130) P1-30-103-11 P1-333.3 (.130) 4.8 (.190) P1-30-105-11 P1-354.8 (.190) 6.3 (.250) P1-30-107-11 P1-37See tablePart Number
                                
   630   631   632   633   634   635   636   637   638   639   640