Page 637 - Demo
P. 637


                                    597Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEKNOB OVAL SQUARE ROUNDOval flange Square flange Round flangeTapped hole M4(8-32) x 10(.4) deepKnobThru FlangeSection33(1.30)38(1.50)34(1.34)34(1.34)Ø 33(1.30)Ø 4.5 (.18)1(.04)17(.65)Ø 18.8 (.74)Ø 4.5 (.177)Door thickness• Stylish knob design• Finish and flange shape flexibilityMaterial and FinishZinc alloy, plated or powder coatedInstallation NotesScrews not supplied.Calculate screw length using the following formula: Door thickness + 6 (.25) Maximum tightening torque of mounting screws: 1.7 Nm(15 inlbf)Style matches MP push-to-close latch on page 262MP Point PullSurface mountMP - 06 - 1 S - FS Style10 Oval flange20 Square flange30 Round flangeMP - 06 - 1 S - FS Style00 Imperial 8 -32 mounting hole40 Metric M4 mounting holeKnobOval flange Square flange Round flangeTapped hole M4(8-32) x 10(.4) deepKnobThru FlangeSection33(1.30)38(1.50)34(1.34)34(1.34)Ø 33(1.30)Ø 4.5 (.18)1(.04)17(.65)Ø 18.8 (.74)Oval flange Square flange Round flangewww.southco.com/MP1___________________________________________________________________________ Part Number Selection___________________________________________________________________________ Part Number SelectionKnob Part NumberFlange Part NumberChoose knob separatelyF Finish10 Chrome, polished20 Chrome, satin30 Nickel, brushed40 Diamond brass50 Powder coated, blackF Finish10 Chrome, polished20 Chrome, satin30 Nickel, brushed40 Diamond brass50 Powder coated, black
                                
   631   632   633   634   635   636   637   638   639   640   641