Page 645 - Demo
P. 645


                                    603Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE40(1.57)13.3(.52)Ø 12 (.47)Roll PinBushing5.5 (.22)BaseHandle90˚Ø 6.4 (.25)C40(1.57)90˚7(.27)Ø 12 (.47)14.6(.57)Ø 6.4 (.25)CBaseHandleNut and lockwasherBushing Roll pin±0.12 (±.005)Ø 4.5±0.1 (.177±.004)CP9 Grab HandleFolding · Surface mountwww.southco.com/P9• Low profile folding style• Concealed installation• Anti-rattle friction featureMaterial and FinishHandle and base: Aluminum, anodized, clear or blackRoll pin, mounting nuts and lockwashers: Stainless steel passivatedBushing: NylonPerformance DetailsMaximum static load:Internal threaded version600 N (135 lbf)External thread version400 N (90 lbf)Installation NotesInternal thread: Screws not supplied.Calculate screw length using the following formula: Door thickness + 5 (.20)Maximum tightening torque of mounting screws: 1.7 Nm (15 inlbf)External thread:Maximum door thickness 8.4 (.33) Mounting nuts supplied. Maximum tightening torque of nuts: 11.5 Nm (10 inlbf) P9 - C - 40 - T B - 1 F - PP Packing optionOmit for individual packaging (1 per bag)3 Layer packaging contact SouthcoF Finish1 Clear anodized5 Black anodized B Base typeN Internal threadX External threadC Centers040 40 (1.57) Hole centers064 64 (2.52) Hole centers096 96 (3.78) Hole centers128 128 (5.04) Hole centersT Thread08 Imperial 8-32M4 Metric M4 x 0.7Part Number SelectionFor visual identification: M4 products have a counterbored hole.8-32 products have a countersunk hole
                                
   639   640   641   642   643   644   645   646   647   648   649