Page 648 - Demo
P. 648


                                    604Dimensions in millimeters (inch) unless otherwise statedEXTRA LARGE ACTUAL SIZEMEDIUM ACTUAL SIZESMALL ACTUAL SIZELARGE ACTUAL SIZE27(1.06)9.5(.38) 63.5(2.50)6.4 (.25)28.5(1.13) 3.2 (.13) 28.5(1.13)3 Holes,M4 x 0.7 orNo. 8-32 thread9.5 (.38) deep27(1.06)9.5(.38) 86(3.38)6.4 (.25)28.5(1.13)3 Holes,M4 x 0.7 or No. 8-32 thread9.5 (.38) deep3 Holes,M4 x 0.7 or No. 8-32 thread9.5 (.38) deep51(2.00)3.2 (.13) 27(1.06)9.5(.38) 105(4.13)6.4 (.25)28.5(1.13)70(2.75)3.2 (.13) 27(1.06)9.5(.38) 35(1.38)6.4 (.25)28.5(1.13)3.2 (.13) 2 Holes,M4 x 0.7 orNo. 8-32 thread9.5 (.38) deepB4 HandleSurface mountMediumExtra LargeB4 - T - S 0 3 - 1 F - PPart Number Selection _______________________________________________________________________________P Packing optionOmit for individual packaging3 Layer packaged contact SouthcoF Finish1 Clear anodized5 Black anodized• Easy concealed installation• Light-weightMaterial and FinishAluminum, anodized, clear or blackPerformance DetailsMaximum static load:5560 N (1250 lbf)Installation NotesScrews not supplied.Calculate screw length using the following formula: Door thickness + 9.5 (.38)Center screw may be eliminated if desired (Medium, Large, and Extra Large sizes only)Maximum recommended tightening torque of mounting screws:2.3 Nm (20 inlbf) (not supplied)S Size1 Small2 Medium3 Large4 Extra largeT Tapped mounting hole10 Imperial 8-3250 Metric M4 x 0.7www.southco.com/B4SmallLarge
                                
   642   643   644   645   646   647   648   649   650   651   652