Page 668 - Demo
P. 668


                                    624www.southco.com/TM Dimensions in millimeters (inch) unless otherwise statedPart Number Selection• Easy operation with pushbutton and turn handleactuation• Medium and Heavy DutyOptions• Marine-grade materials toprevent corrosionMaterial and FinishHandle, Keeper and Base: 316 Stainless Steel, passivatedO-ring: EPDM naturalScrew, Spring and Nut: 304Stainless SteelInstallation NotesFine tuning latch and keeper alignment:To increase the height of the latch by 0.375mm (.015 inch), rotate the base of latch 90 degrees clockwiseTo decrease the height of the latch by 0.375 (.015), rotate the base of latch 90 degrees counter clockwiseFor every 360 degree turn, the height adjusts 1.5 (.062)Panel Preparation160(6.3)89.5(3.52)2.3(.09)36(1.42)38.8 (1.53)47.8 (1.88)22.1 (.87)31.1 (1.22)Min MinMax Max2X Ø 5.2 +0.1-0( .205 ) +.004-04X Ø 4.3 +0.1-0( .169 ) +.004-024 +0.4-0( .94 ) +.016-024 +0.4-0( .94 ) +.016-049.1 +0.4-0( 1.93 ) +.016-019 ±0.2(.75 ± .008)Screw not supplied:Recommended M5 OR No.10 flat head countersunk screwsScrew not supplied:Recommended M4 ORNo.8 flat headcountersunk screws90º90ºAble to rotate 90° in either direction from keeperLatchedUnlatchedHeavy Duty VersionMedium Duty Version139(5.47)75(2.95)32.5(1.27)42 (1.65)4X Ø 5.2 (.20)6 (.23)R64X Ø 5.3 (.20)Striker Panel PrepBase Panel PrepRecommended mounting hardware:M5 OR No.10 flat head screws128.3 (5.05)45.1 (1.77)4.7 (.19)5.3(.21)41.1 (1.62)61.7(2.43)26.5 (1.04)55 (2.17) Min152.4 (6)26.9 (1.06)42 (1.65)For release at 45˚ rotationPart NumberTM-10-101-24Part NumberTM-99-1TM Door LatchRotating Handle - Heavy Duty
                                
   662   663   664   665   666   667   668   669   670   671   672