Page 532 - Demo
P. 532


                                    500Dimensions in millimeters (inch) unless otherwise stated56 Spring-Loaded Plunger Lever Actuated · Press-in and Flare-in Styles · Small Size• Simplified positioning of sliding components• Quick-release lever for fast installation and removal of components• Designate access with colorMaterial and FinishStud: Steel, hardened, zinc plated, chromate plus sealerFerrule: Steel, zinc plated, chromate plus sealerSpring and Rivet: 300 series stainless steel, passivatedLever: Glass-filled nylon,UL94-V0 RatedWasher: PC/ABS, UL94-V0 RatedSpecifying Prism ColorTo indicate color, change the last three digits of the part number.Example: 56-461-000,black; 56-461-013, redPart NumberSee tablewww.southco.com/56Outer PanelP B S InstallationPart NumberH-1 H-2 Ø D Ø C A Min. A Max. Hold-Open1.52 (.06) 3.8 (.15) 8 (.31) - - Press-in 56-461-000 20 (.79) 36.7 (1.44)8.33 +0.07- 0.0 (.328 +.003- .000 )6.35 +0.07- 0.0(.250 +.003- .000 )1.52 (.06) 3.18 (.125) 8 (.31) 0.4 (.02) 1.8 (.07) Flare-in 56-471-1-000 21.1 (.83) 38.1 (1.5) 9.2 +0.1- 0.0(.362 +.004- .000 )3.18 (.125) 4.7 (.185) 9.5 (.37) 1.9 (.08) 3.3 (.13) Flare-in 56-471-2-000 19.6 (.77) 36.6 (.90)0.8 (.031) 3.2 (.125) 8.2 (.32) - - Thread-in 56-481-000 19.7 (.78) 36.7 (1.44) 9.12 +0- 0.08(.359 +0- .003 )Press-in StyleØ 12.6 (.496)H-2H-1Ø 10(.39)ØDØCAØ 8.26(.32)10.2 (.40) 15 (.59)Ø 13 (.51)Ø 6.15(.24)PStudFerruleWasherLeverRivetInstallation tool southco part number 56-4-toolInstallation:1. Prepare hole in panel.2. Place plunger (in unfastened orientation) into hole.3. Provide solid back-up under ppanel using installation tool press ferrule until collar is firmly against panelInstallation PanelFrameSolid back-up FastenedInstallationUnfastenedFlare-in Style90° 2° ØCØDØ 12.6(.49)Ø 13 (.51)Ø 10(.394)Ø 10(.39)H-2+-B AH-1S PØ 6.15(.24)10.2 (.40) 15 (.59)FerruleStudWasherLeverRivetInstallation tool southco partnumber56-4-toolref drawingJ-56-4-toolFlare tool southcopart number 56-7-toolRef. drawing J-56-7-toolPanelInstallation:1. Prepare hole in Panel.2. Place plunger (in open orientation) into hole until collar is firmly against panel3. Back-up collar with installation tool using flare tool ferrule into panelInstallationPanelFrameUnfastened Installation000Black(shown in table)008Blue013Red014GreenYour colorcontact Southco
                                
   526   527   528   529   530   531   532   533   534   535   536