Page 527 - Demo
P. 527


                                    495Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEACTUAL SIZED7 DZUS® Pilot Quarter-Turn FastenersReceptaclesStandard Material and FinishSpring steel, zinc phosphateNotesSelect receptacle based on frame thickness FPush to installF Frame 8.60 (.340)20.10(.79)8.60(.340)11.9(.47)Topflange9.50±0.1(.375±.005)Lateral Tolerance Material and FinishSpring steel, zinc phosphateNotesSelect receptacle based on frame thickness FPush to installF Frame 13.7 (.540)30 (1.18)16(.630)11.9(.470)Topflange14.00±0.20 (.550±.01)16.50±0.20(.650±.01)www.southco.com/D7F Frame ThicknessPart NumberMin. Max.0.63 (.025) 1.24 (.049) D7-285-101-1611.27 (.050) 1.75 (.069) D7-285-102-1611.78 (.070) 2.26 (.089) D7-285-103-161Part NumberSee tableF Frame ThicknessPart NumberMin. Max.0.63 (.025) 1.24 (.049) D7-285-201-1611.27 (.050) 1.75 (.069) D7-285-202-1611.78 (.070) 2.26 (.089) D7-285-203-1612.29 (.090) 2.77 (.109) D7-285-204-1612.79 (.110) 3.28 (.129) D7-285-205-161Part NumberSee tableD1D4D5D7NY82D8D985
                                
   521   522   523   524   525   526   527   528   529   530   531