Page 522 - Demo
P. 522


                                    490Dimensions in millimeters (inch) unless otherwise statedACTUALSIZEACTUALSIZEACTUALSIZED4 DZUS® Standard Line Quarter-Turn FastenersStud selection · Size 6Stud Length TableA BU L KTMT Range For: Rivet-On ReceptacleD4-S6-300TMT Range For: Rivet-On ReceptacleD4-S6-275TMT Range For: Weld-On ReceptacleD4-X441-335TMT Range For: Weld-On ReceptacleD4-X441-310Min. Max. Min. Max. Min. Max. Min. Max.2.29 (.090) 2.90 (.114) 2.92 (.115) 3.53 (.139) 1.40 (.055) 2.01 (.079) 2.03 (.080) 2.64 (.104) 4.45 (.175) 8.89 (.350) 353.56 (.140) 4.17 (.164) 4.19 (.165) 4.80 (.189) 2.67 (.105) 3.28 (.129) 3.30 (.130) 3.91 (.154) 5.08 (.200) 10.16 (.400) 404.83 (.190) 5.44 (.214) 5.46 (.215) 6.07 (.239) 3.94 (.155) 4.55 (.179) 4.57 (.180) 5.18 (.204) 5.72 (.225) 11.43 (.450) 456.10 (.240) 6.71 (.264) 6.73 (.265) 7.34 (.289) 5.21 (.205) 5.82 (.229) 5.84 (.230) 6.45 (.254) 6.35 (.250) 12.70 (.500) 507.37 (.290) 7.98 (.314) 8.00 (.315) 8.61 (.339) 6.48 (.255) 7.09 (.279) 7.11 (.280) 7.72 (.304) 6.99 (.275) 13.97 (.550) 558.64 (.340) 9.25 (.364) 9.27 (.365) 9.88 (.389) 7.75 (.305) 8.36 (.329) 8.38 (.330) 8.99 (.354) 7.62 (.300) 15.24 (.600) 609.91 (.390) 10.52 (.414) 10.54 (.415) 11.15 (.439) 9.02 (.355) 9.63 (.379) 9.65 (.380) 10.26 (.404)8.89 (.350)16.51 (.650) 6511.18 (.440) 11.79 (.464) 11.81 (.465) 12.42 (.489) 10.29 (.405) 10.90 (.429) 10.92 (.430) 11.53 (.454) 17.78 (.700) 7012.45 (.490) 13.06 (.514) 13.08 (.515) 13.69 (.539) 11.56 (.455) 12.17 (.479) 12.19 (.480) 12.80 (.504) 10.16 (.400) 19.05 (.750) 7513.72 (.540) 14.33 (.564) 14.35 (.565) 14.96 (.589) 12.83 (.505) 13.44 (.529) 13.46 (.530) 14.07 (.554) 11.43 (.450) 20.32 (.800) 8014.99 (.590) 15.60 (.614) 15.62 (.615) 16.23 (.639) 14.10 (.555) 14.71 (.579) 14.73 (.580) 15.34 (.604) 12.7 (.500) 21.59 (.850) 8516.26 (.640) 16.87 (.664) 16.89 (.665) 17.50 (.689) 15.37 (.605) 15.98 (.629) 16.00 (.630) 16.61 (.654) 13.97 (.550) 22.86 (.900) 9017.53 (.690) 18.14 (.714) 18.16 (.715) 18.77 (.739) 16.64 (.655) 17.25 (.679) 17.27 (.680) 17.88 (.704) 15.24 (.600) 24.13 (.950) 9518.80 (.740) 19.41 (.764) 19.43 (.765) 20.04 (.789) 17.91 (.705) 18.52 (.729) 18.54 (.730) 19.15 (.754) 16.51 (.650) 25.40 (1.00) 100www.southco.com/D4D4 - H 6 - K MK LengthEnter number from selection table belowH Head styleAJ Slot recessAJW Wing headFJ Flush slot M MaterialSS Stainless steelOmit for steel, zinc plated31.8 (1.25) Ø 15.9 (.625)11 (.433)U L23ºCam seatcenterlineH Head Styles - Tool ActuatedSlotH Head Styles - Hand ActuatedFlush Slot WingØ 17.5(.689)2.1 (.08)UL23ºCam seatcenterlinePanelØ 9.71±0.12 (.382±.005)Ø 18.7 (.736) 120˚ 120˚ Ø 18.7(.736) Ø 9.71±0.12 (.382±.005)Ø 7.8 (.307) Ø 9.5(.374)2.2 (.087)Ø 15.9(.625)2.3 (.091)3.18 (.125) L U23ºCam seat centerlineFlush StandardMaterial and FinishStuds: Steel, zinc plated or stainless steel To select correct fastener:1. Select receptacleChoose a receptacle from page 4912. Select retainer and accessoriesfrom pages 480-481 and note any adjustment values3. Specify stud lengthCalculate the total material thickness (TMT) using the formula given for the receptacle selected.Find the range of TMT using the stud length selection table (right) using the column (A or B) given for the receptacle selected.4. Complete the stud part numberby specifying the head style H , stud length K , and material MExample: For rivet-on D4-S6-300 use column AFor TMT value calculated as 5.2 (.206), K = 45For slotted head style in steel material, completed part number: D4-AJ6-45A complete example can be found on page 435.NotesStainless steel material may require a higher minimum order quantity. Contact Southco for details.8285D8D9D1D4D5D7NY
                                
   516   517   518   519   520   521   522   523   524   525   526