Page 524 - Demo
P. 524


                                    492Dimensions in millimeters (inch) unless otherwise statedInstallation ToolsPanel installationFlare tool Support block29-TP1PT35A 29-TB1PT35Awww.southco.com/D5D5 DZUS® Panel Line Quarter-turn FastenersStudsØ 6.48(.255)7.24(.285)Ø 5.44(.214)Ø6.52 (0.257)1000Ø8.3 (0.33)LØ 9.65(.38) Compressed spring infastened positionSpring in unfastened positionCupPanelPanel3.81 (.150) Receptacle wire depthReceptacle stripPart No. D5-PR35S3 ShownFrameStud1.3 (.05) X 1.27 (.05) Deep slotStud assemblyPanel PreparationDZUS® Panel line features captive, flare-in stud assemblies andcontinuous receptacle strip.• Captive to outer panel• Predictable clampingforce• High vibration resistance• Visual latched indicationMaterial and FinishSteel, zinc platedPerformance DetailsRated tensile and shear: 890 N (200 lbs.) when used with DZUS® receptaclesFlare tool 29-TP1PT35A PanelSupport Block 29-TB1PT35APanel line stud assembly optionsA B COuter panel dimensionsCup flangelengthL TMT Range for: D5-PB35StudassemblyA Min. A Max.Min. Max.1.27 (.050) 1.50 (.059) 1.78 (.070) 3.81 (.150) 4.04 (.159) D5-PFSC35-37A-1901.52 (.060) 1.75 (.069) 2.03 (.080) 4.06 (.160) 4.29 (.169) D5-PFSC35-38A-1901.77 (.070) 2.01 (.079) 2.29 (.090) 4.32 (.170) 4.55 (.179) D5-PFSC35-39A-1902.03 (.080) 2.26 (.089) 2.54 (.100) 4.57 (.180) 4.80 (.189) D5-PFSC35-40A-1902.29 (.090) 2.51 (.099) 2.80 (.110) 4.83 (.190) 5.05 (.199) D5-PFSC35-41A-1902.54 (.100) 2.77 (.109) 3.05 (.120) 5.08 (.200) 5.31 (.209) D5-PFSC35-42A-1902.79 (.110) 3.02 (.119) 3.30 (.130) 5.33 (.210) 5.56 (.219) D5-PFSC35-43A-1903.05 (.120) 3.28 (.129) 3.56 (.140) 5.59 (.220) 5.82 (.229) D5-PFSC35-44A-1901. Select receptacle type2. D5-PR35S3 (angle) orD5-PR35-1S3 (flat) receptacletypes. Determine outer panelthickness and use column A.Select from column C forassemblies.ORD5-PB35 (Single hole wire form) receptacle type. Determine outer panel thickness and use column A, then calculate total material thickness (TMT) required as indicated in column BSelect from column C for assemblies.ACTUAL SIZE8285D8D9D1D4D5D7NY
                                
   518   519   520   521   522   523   524   525   526   527   528