Page 518 - Demo
P. 518


                                    486Dimensions in millimeters (inch) unless otherwise statedACTUALSIZEACTUAL SIZEACTUAL SIZED4 DZUS® Standard Line Quarter-Turn FastenersStud selection · Size 5Stud Length TableA BU L KTMT Range For: Rivet-On ReceptacleD4-S5-225TMT Range For: Rivet-On ReceptacleD4-S5-200TMT Range For: Weld-On ReceptacleD4-X414-310TMT Range For: Weld-On ReceptacleD4-X414-285Min. Max. Min. Max. Min. Max. Min. Max.2.67 (.105) 3.28 (.129) 3.3 (.13) 3.91 (.154) ~ ~ ~ ~ 3.18 (.125)7.62 (.300) 303.94 (.155) 4.55 (.179) 4.57 (.18) 5.18 (.204) 1.65 (.065) 2.26 (.089) 2.29 (.09) 2.9 (.114) 8.89 (.350) 355.21 (.205) 5.82 (.229) 5.84 (.23) 6.45 (.254) 2.92 (.115) 3.53 (.139) 3.56 (.14) 4.17 (.164)4.83 (.200)10.16 (.400) 406.48 (.255) 7.09 (.279) 7.11 (.28) 7.72 (.304) 4.19 (.165) 4.8 (.189) 4.83 (.19) 5.44 (.214) 11.43 (.450) 457.75 (.305) 8.36 (.329) 8.38 (.33) 8.99 (.354) 5.46 (.215) 6.07 (.239) 6.1 (.24) 6.71 (.264) 6.35 (.250) 12.70 (.500) 509.02 (.355) 9.63 (.379) 9.65 (.38) 10.26 (.404) 6.73 (.265) 7.34 (.289) 7.37 (.29) 7.98 (.314) 6.99 (.275) 13.97 (.550) 5510.29 (.405) 10.9 (.429) 10.92 (.43) 11.53 (.454) 8.00 (.315) 8.61 (.339) 8.64 (.34) 9.25 (.364) 7.62 (.300) 15.24 (.600) 6011.56 (.455) 12.17 (.479) 12.19 (.48) 12.8 (.504) 9.27 (.365) 9.88 (.389) 9.91 (.39) 10.52 (.414) 8.89 (.350) 16.51 (.650) 6512.83 (.505) 13.44 (.529) 13.46 (.53) 14.07 (.554) 10.54 (.415) 11.15 (.439) 11.18 (.44) 11.79 (.464)10.16 (.400)17.78 (.700) 7014.1 (.555) 14.71 (.579) 14.73 (.58) 15.34 (.604) 11.81 (.465) 12.42 (.489) 12.45 (.49) 13.06 (.514) 19.05 (.750) 7515.37 (.605) 15.98 (.629) 16.00 (.63) 16.61 (.654) 13.08 (.515) 13.69 (.539) 13.72 (.54) 14.33 (.564)12.7 (.500)20.32 (.800) 8016.64 (.655) 17.25 (.679) 17.27 (.68) 17.88 (.704) 14.35 (.565) 14.96 (.589) 14.99 (.59) 15.6 (.614) 21.59 (.850) 8517.91 (.705) 18.52 (.729) 18.54 (.73) 19.15 (.754) 15.62 (.615) 16.23 (.639) 16.26 (.64) 16.87 (.664)15.24 (.600)22.86 (.900) 9019.18 (.755) 19.79 (.779) 19.81 (.78) 20.42 (.804) 16.89 (.665) 17.5 (.689) 17.53 (.69) 18.14 (.714) 24.13 (.950) 9520.45 (.805) 21.06 (.829) 21.08 (.83) 21.69 (.854) 18.16 (.715) 18.77 (.739) 18.8 (.74) 19.41 (.764) 17.78 (.70) 25.40 (1.00) 100www.southco.com/D428.6 (1.13) Ø 14.3 (.563)10.6(.417)U L30ºCam seatcenterline2.9 (.114)UØ 14.3 (.563)LNo. 2 Phillips4 (5/32)Hex 2.2(.087) UØ 14.3(.563)LH Head Styles - Tool ActuatedSlot Hex Recess Phillips RecessH Head Styles - Hand ActuatedBailFlush slotWingØ 14.3(.563)1.7 (.067)U L30ºCam seatcenterline23(.9.6)27 (1.06)1.7 (.067)Ø 11.1(.437)3.9 (.154) U30ºCam seat centerlineLØ 6.4 (.252) 3.18 (.125) Ø 7.9 (.311)2.4 (.094)Ø 14.3(.563)1.6 (.063)L U30ºCam seatcenterlineMaterial and FinishStuds: Steel, zinc plated or stainless steel To select correct fastener:1. Select receptacleChoose a receptacle from pages 488-4892. Select retainer and accessoriesfrom pages 480-481 and note any adjustment values3. Specify stud lengthCalculate the total material thickness (TMT) using the formula given for the receptacle selected.Find the range of TMT using the stud length selection table (right) using the column (A, B or C) given for the receptacle selected.4. Complete the stud part numberby specifying the head style H , stud length K , and material MExample: For rivet-on D4-S5-225 use column AFor TMT value calculated as 5.21 (.205), K = 40For slotted head style in steel material, completed part number: D4-AJ5-40A complete example can be found on page 427.NotesStainless steel material may require a higher minimum order quantity. Contact Southco for details.8285D8D9D1D4D5D7NY
                                
   512   513   514   515   516   517   518   519   520   521   522