Page 514 - Demo
P. 514


                                    482Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEACTUAL SIZEACTUAL SIZED4 DZUS® Standard Line Quarter-Turn FastenersStud selection · Size 4Stud Length TableA BK U LTMT Range For: Rivet-On ReceptacleD4-S4-225TMT Range For: Rivet-On ReceptacleD4-S4-200TMT Range For: Weld-On ReceptacleD4-X485-300TMT Range For: Weld-On ReceptacleD4-X485-275Min. Max. Min. Max. Min. Max. Min. Max.1.27 (.050) 1.88 (.074) 1.91 (.075) 2.51 (.099) ~ ~ ~ ~ 25 1.91 (.075) 6.35 (.250)2.54 (.100) 3.15 (.124) 3.18 (.125) 3.78 (.149) 0.64 (.025) 1.24 (.049) 1.27 (.050) 1.88 (.074) 30 2.54 (.100) 7.62 (.300)3.81 (.150) 4.42 (.174) 4.45 (.175) 5.05 (.199) 1.91 (.075) 2.51 (.099) 2.54 (.100) 3.15 (.124) 35 3.81 (.150) 8.89 (.350)5.08 (.200) 5.69 (.224) 5.72 (.225) 6.32 (.249) 3.18 (.125) 3.78 (.149) 3.81 (.150) 4.42 (.174) 40 5.08 (.200) 10.16 (.400)6.35 (.250) 6.96 (.274) 6.99 (.275) 7.59 (.299) 4.45 (.175) 5.05 (.199) 5.08 (.200) 5.69 (.224) 45 5.72 (.225) 11.43 (.450)7.62 (.300) 8.23 (.324) 8.26 (.325) 8.86 (.349) 5.72 (.225) 6.32 (.249) 6.35 (.250) 6.96 (.274) 50 6.35 (.250) 12.70 (.500)8.89 (.350) 9.50 (.374) 9.53 (.375) 10.13 (.399) 6.99 (.275) 7.59 (.299) 7.62 (.300) 8.23 (.324) 55 6.99 (.275) 13.97 (.550)10.16 (.400) 10.77 (.424) 10.80 (.425) 11.40 (.449) 8.26 (.325) 8.86 (.349) 8.89 (.350) 9.50 (.374) 60 7.62 (.300) 15.24 (.600)11.43 (.450) 12.04 (.474) 12.07 (.475) 12.67 (.499) 9.53 (.375) 10.13 (.399) 10.16 (.400) 10.77 (.424) 65 8.89 (.350)16.51 (.650)12.70 (.500) 13.31 (.524) 13.34 (.525) 13.94 (.549) 10.80 (.425) 11.40 (.449) 11.43 (.450) 12.04 (.474) 70 17.78 (.700)13.97 (.550) 14.58 (.574) 14.61 (.575) 15.21 (.599) 12.07 (.475) 12.67 (.499) 12.70 (.500) 13.31 (.524) 7510.16 (.400)19.05 (.750)15.24 (.600) 15.85 (.624) 15.88 (.625) 16.48 (.649) 13.34 (.525) 13.94 (.549) 13.97 (.550) 14.58 (.574) 80 20.32 (.800)16.51 (.650) 17.12 (.674) 17.15 (.675) 17.75 (.699) 14.61 (.575) 15.21 (.599) 15.24 (.600) 15.85 (.624) 85 12.70 (.500) 21.59 (.850)17.78 (.700) 18.39 (.724) 18.42 (.725) 19.02 (.749) 15.88 (.625) 16.48 (.649) 16.51 (.650) 17.12 (.674) 9015.24 (.600)22.86 (.900)19.05 (.750) 19.66 (.774) 19.69 (.775) 20.29 (.799) 17.15 (.675) 17.75 (.699) 17.78 (.700) 18.39 (.724) 95 24.13 (.950)20.32 (.800) 20.93 (.824) 20.96 (.825) 21.56 (.849) 18.42 (.725) 19.02 (.749) 19.05 (.750) 19.66 (.774) 100 25.40 (1.00)www.southco.com/D428º Cam seat centerlineU L1.3 (.051)Ø 5.1 (.201)2.54(.100) Ø 6.3 (.248)1.7 (.067)Ø 11.1(.437)22.2 (.874) 8.2(.323)U L28ºCam seat centerlineØ 11.1(.437)2.3U (.091)No. 2 PhillipsØ 11.1 (.437)L3/32 Hex1.6(.063) U LØ 11.1 (.437)H Head Styles - Tool ActuatedSlot Hex Recess Phillips RecessH Head Styles - Hand ActuatedBailFlush SlotWingØ 11.1(.437)1.3 (.051)U L28ºCam seat centerlineØ 11.1 (.437)3.9 (.154) 18.9 (.744)23(.906)U1.3 (.051)L28ºCam seat centerlineMaterial and FinishStuds: Steel, zinc plated or stainless steel To select correct fastener:1. Select receptacleChoose a receptacle from pages 484-4852. Select retainer and accessoriesfrom pages 480-481 and note any adjustment values3. Specify stud lengthCalculate the total material thickness (TMT) using the formula given for the receptacle selected.Find the range of TMT using the stud length selection table (right) using the column (A, B, C, or D) given for the receptacle selected.4. Complete the stud part numberby specifying the head style H , stud length K , and material MExample: For rivet-on D4-S4-225 use column AFor TMT value calculated as 5.2 (.206), K = 40For slotted head style in steel material, completed part number: D4-AJ4-40A complete example can be found on page 435ACTUAL SIZE ACTUAL SIZE ACTUAL SIZE8285D8D9D1D4D5D7NY
                                
   508   509   510   511   512   513   514   515   516   517   518