Page 510 - Demo
P. 510


                                    478Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZEACTUAL SIZED4 DZUS® Standard Line Quarter-Turn FastenersStud selection · Size 3Stud Length TableA BK U LTMT Range For:Rivet-On ReceptacleD4-S3-175TMT Range For:Rivet-On ReceptacleD4-S3-150TMT Range For:Weld-On ReceptacleD4-X735-205TMT Range For:Weld-On ReceptacleD4-X735-180Min. Max. Min. Max. Min. Max. Min. Max.2.41 (.095) 3.02 (.119) 3.05 (.12) 3.66 (.144) 1.65 (.065) 2.26 (.089) 2.29 (.09) 2.9 (.114) 25 1.91 (.075) 6.35 (.250)3.68 (.145) 4.29 (.169) 4.32 (.17) 4.93 (.194) 2.92 (.115) 3.53 (.139) 3.56 (.14) 4.17 (.164) 30 2.54 (.100) 7.62 (.300)4.95 (.195) 5.56 (.219) 5.59 (.22) 6.2 (.244) 4.19 (.165) 4.8 (.189) 4.83 (.19) 5.44 (.214) 35 3.81 (.150) 8.89 (.350)6.22 (.245) 6.83 (.269) 6.86 (.27) 7.47 (.294) 5.46 (.215) 6.07 (.239) 6.1 (.24) 6.71 (.264) 40 5.08 (.200) 10.16 (.400)7.49 (.295) 8.1 (.319) 8.13 (.32) 8.74 (.344) 6.73 (.265) 7.34 (.289) 7.37 (.29) 7.98 (.314) 45 5.77 (.225) 11.43 (.450)8.76 (.345) 9.37 (.369) 9.4 (.37) 10.01 (.394) 8.00 (.315) 8.61 (.339) 8.64 (.34) 9.25 (.364) 50 6.35 (.250) 12.70 (.500)10.03 (.395) 10.64 (.419) 10.67 (.42) 11.28 (.444) 9.27 (.365) 9.88 (.389) 9.91 (.39) 10.52 (.414) 55 6.99 (.275) 13.97 (.550)11.3 (.445) 11.91 (.469) 11.94 (.47) 12.55 (.494) 10.54 (.415) 11.15 (.439) 11.18 (.44) 11.79 (.464) 60 7.62 (.300) 15.24 (.600)12.57 (.495) 13.18 (.519) 13.21 (.52) 13.82 (.544) 11.81 (.465) 12.42 (.489) 12.45 (.49) 13.06 (.514) 658.89 (.350)16.51 (.650)13.84 (.545) 14.45 (.569) 14.48 (.57) 15.09 (.594) 13.08 (.515) 13.69 (.539) 13.72 (.54) 14.33 (.564) 70 17.78 (.700)15.11 (.595) 15.72 (.619) 15.75 (.62) 16.36 (.644) 14.35 (.565) 14.96 (.589) 14.99 (.59) 15.6 (.614) 75 9.5 (.375) 19.05 (.750)16.38 (.645) 16.99 (.669) 17.02 (.67) 17.63 (.694) 15.62 (.615) 16.23 (.639) 16.26 (.64) 16.87 (.664) 80 10.16 (.400) 20.32 (.800)www.southco.com/D4Ø 3.8(.150)25º1.91 (.075) Ø 4.72 (.186)1.5 (.060)Cam seatcenterlineØ 8(.315)1 (.039)U L15.9 (.626)6(.24) L U 25ºCam seatcenterline13(.512)15.2 (.60)L25ºCam seatcenterlineU25ºCam seatcentrelineULH Head styleAJ SlotAJW Wing headBJR BailFJ Flush slotM MaterialSS Stainless steelOmit for steel, zinc platedK LengthEnter number from selection table belowH Head Styles - Tool ActuatedSlotH Head Styles - Hand ActuatedFlush Slot Bail WingPanelØ 4.78 (.188)FlushØ 9.32(.367) 120˚ 120˚ Ø 4.78 (.188)D4 - H 3 - K MMaterial and FinishStuds: Steel, zinc plated or stainless steel To select correct fastener:1. Select receptacleChoose a receptacle from page 4792. Select retainer and accessoriesfrom page 480-481 and note any adjustment values3. Specify stud lengthCalculate the total material thickness (TMT) using the formula given for the receptacle selected.Find the range of TMT using the stud length selection table (right) using the column (A or B) given for the receptacle selected.4. Complete the stud part numberby specifying the head style H , stud length K , and material MExample: For rivet-on D4-S3-175 use column AFor TMT value calculated as 5.2 (.206), K = 35For slotted head style in steel material, completed part number: D4-AJ3-35A complete example can be found on page 435.NotesStainless steel material may require a higher minimum order quantity. Contact Southco for details.Standard8285D8D9D1D4D5D7NY
                                
   504   505   506   507   508   509   510   511   512   513   514