Page 506 - Demo
P. 506


                                    474Dimensions in millimeters (inch) unless otherwise statedACTUALSIZED1 DZUS® Dart Quarter-Turn FastenersStuds, Glass-filled nylonMaterial and FinishGlass-filled nylon, blackAdjustment formulaAdd 2.3 (.090) to panel thickness and recalculate your TMT when using self-ejecting stud assemblyTo select correct fastener:1. Select receptacleChoose a receptacle from pages 475-4772. Select retainer and accessoriesfrom page 477 and note any adjustment values3. Specify stud lengthCalculate the total material thickness (TMT) using the formula given for the receptacle selected.Find the range of TMT using the stud length selection table (right) using the column (A, B, C, or D) given for the receptacle selected.4. Complete the stud part numberby specifying the head style H , stud length K , and material MExample: For rivet-on D1-004-001-010 use column AFor TMT value calculated as 5.2 (.206), K = 55For slotted head style, completed part number: D1-004-055-030A complete example can be found on page 435.Part Number SelectionSlot Recess Hex Recess Slotted Recess Knob WingD1 - H - K - 030 SEH Head style004 Slot recess125 Wing166 Hex recess444 Slot recess knobK LengthEnter number from selection table above3.2 (.13)9.65 (.38)2.2 (.087)Ø 16 (.63)L3.5 (.14) 28 (1.1)Ø 16 (.63)11(.43)L2.2 (.087)Ø 16 (.63)Ø 6.3(.25)9.9(.39)8.8 (.35)3.2 (.13)LHex recess accepts 4 (5/32) key4.8 (.19)Ø 16 (.63)LSE Self-ejectingSE Self-ejecting assemblyOmit for standard stud onlywww.southco.com/D1Stud Length TableA B C DK L TMT Range For:D1-004-001-010TMT Range For:D1-004-00(F)-010TMT Range For:D1-004-92(F)-010TMT Range For:D1-004-91(F)-010D1-004-01(F)-010Min. Max. Min. Max. Min. Max. Min. Max.2.54 (.100) 3.80 (.149) ~ ~ 4.32 (.170) 5.58 (.219) 4.13 (.163) 5.39 (.212) 045 11.4 (.45)3.81 (.150) 5.07 (.199) 3.81 (.150) 5.07 (.199) 5.59 (.220) 6.85 (.269) 5.40 (.213) 6.66 (.262) 050 12.7 (.50)5.08 (.200) 6.34 (.249) 5.08 (.200) 6.34 (.249) 6.86 (.270) 8.12 (.319) 6.67 (.263) 7.93 (.312) 055 14.0 (.55)6.35 (.250) 7.61 (.299) 6.35 (.250) 7.61 (.299) 8.13 (.320) 9.39 (.369) 7.94 (.313) 9.20 (.362) 060 15.2 (.60)7.62 (.300) 8.88 (.349) 7.62 (.300) 8.88 (.349) 9.40 (.370) 10.66 (.419) 9.21 (.363) 10.47 (.412) 065 16.5 (.65)8.89 (.350) 10.15 (.399) 8.89 (.350) 10.15 (.399) 10.67 (.420) 11.93 (.469) 10.48 (.413) 11.74 (.462) 070 17.8 (.70)10.16 (.400) 11.42 (.449) 10.16 (.400) 11.42 (.449) 11.94 (.470) 13.20 (.519) 11.75 (.463) 13.01 (.512) 075 19.1 (.75)11.43 (.450) 12.69 (.499) 11.43 (.450) 12.69 (.499) 13.21 (.520) 14.47 (.569) 13.02 (.513) 14.28 (.562) 080 20.3 (.80)12.70 (.500) 13.96 (.549) 12.70 (.500) 13.96 (.549) 14.48 (.570) 15.74 (.619) 14.29 (.563) 15.55 (.612) 085 21.6 (.85)13.97 (.550) 15.23 (.599) 13.97 (.550) 15.23 (.599) 15.75 (.620) 17.01 (.669) 15.56 (.613) 16.82 (.662) 090 22.9 (.90)15.24 (.600) 16.50 (.649) 15.24 (.600) 16.50 (.649) 17.02 (.670) 18.28 (.719) 16.83 (.663) 18.09 (.712) 095 24.1 (.95)16.51 (.650) 17.77 (.699) 16.51 (.650) 17.77 (.699) 18.29 (.720) 19.55 (.769) 18.10 (.713) 19.36 (.762) 100 25.4 (1.0)StudRetainer RetainerSelf-ejecting Ø 10.32 stud(.406)WithoutejectingassemblyØ 12.7 (.50)WithejectingassemblySelf-Ejecting Stud AssemblyH Head Styles - Tool Actuated H Head Styles - Hand ActuatedStandard Stud Assembly8285D8D9D1D4D5D7NY
                                
   500   501   502   503   504   505   506   507   508   509   510